eo_logo
 
Product added to cart

Optical Diffusers

Custom and
Volume Manufacturing

Learn More

Filter
White Diffusing Glass White Diffusing Glass
Top Seller
  • Semi-Opaque White Glass
  • Highly Diffusive to Create Even Illumination
  • Diffusive on Both Surfaces
Broadband Hybrid Diffusers Broadband Hybrid Diffusers New
  • Surface Treated Semi-Opaque White Glass
  • Two Mechanisms of Scatter
  • Excellent Scattering into the NIR
Ground Glass Diffusers Ground Glass Diffusers
  • Available in Sizes Ranging from 5mm Diameter to 250mm Square
  • Low Scatter Loss
  • Evenly Ground Surface for Even Diffusion
  • Fused Silica Substrates Available
UV Fused Silica Ground Glass Diffusers UV Fused Silica Ground Glass Diffusers
  • Even, Diffuse Surface
  • Ideal for Applications Utilizing UV Wavelengths
  • Low Scatter Loss
  • Float Glass Substrates Also Available
Holographic Diffusers Holographic Diffusers
  • Transmission Efficiency >85%
  • Elliptical and Circular Diffusing Outputs
  • Ideal for Visible and Near-Infrared Applications
  • UV Holographic Diffusers Also Available
Fused Silica Holographic Diffusers Fused Silica Holographic Diffusers
  • Diffusing Angles Ranging from 0.5 - 50°
  • Fused Silica Substrate Ideal for High Temperatures
  • Homogenous Light Distribution
  • Standard Holographic Diffusers Also Available
Beam Shaping Diffusers Beam Shaping Diffusers New
  • High Efficiency, Angle Bending, Batwing, and Elliptical Configurations Available
  • Transmission Efficiency >88%
  • Low-Cost, High-Performance Diffusers
Flat Top Holographic Diffuser Sets	Flat Top Holographic Diffuser Sets
  • 8 Diffusion Angles Per Set
  • Homogenized, Flat Top Output Profile
  • Small and Large Angle Diffusion Sets Available
Light Diffusing Film Light Diffusing Film
  • Diffusion of UV to NIR Illumination
  • Flexible Polymer Substrate
  • Easily Cut to Size
  • Glass Diffusers Also Available
IR Calcium Fluoride (CaF<sub>2</sub>) Diffusers IR Calcium Fluoride (CaF2) Diffusers
  • Evenly Ground First Surface for Even Diffusion
  • Low Index of Refraction Maximizes Throughput
  • Broad Transmission Range
ISP Optics Infrared (IR) Diffusers ISP Optics Infrared (IR) Diffusers
Opal Diffusing Glass Opal Diffusing Glass
Wide Angle Diffusers Wide Angle Diffusers
  • 25 and 125° Diffusing Angles Available
  • 90% Transmission Efficiency
  • Eye-Safe ROE, No Zero-Order and No Hot Spot
HOLO/OR Diffractive Diffusers HOLO/OR Diffractive Diffusers New
  • Shape Laser Beams with Homogenized Distribution
  • Circular or Square Output Shapes
  • Designs for 532nm and 1064nm Nd:YAG Lasers
  • Compatible with Single Mode or Multimode Beams
Reflective Diffusers Reflective Diffusers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
  • Ideal for UV and IR Diffusing Applications
  • Protected Aluminum or Protected Gold Coatings
  • 120 Grit Sandblasted Surface
Colored Glass Diffusers Colored Glass Diffusers Clearance
  • Colored Glass Filter Substrates
  • 120-Grit Sandblasted Surface
  • Red, Blue, and Green Options
Commercial Quality Sandblasted Glass Commercial Quality Sandblasted Glass
  • Large Sizes Available
  • 120-Grit Sandblast
  • Economically Priced

Optical Diffusers are used to evenly diffuse light in a wide variety of industrial applications. Optical Diffusers cause light to spread evenly across a surface, minimizing or removing high intensity bright spots. Optical Diffusers are also ideal for use as screens or targets in imaging applications. Optical Diffusers are also known as Light Diffusers in many illumination applications. Substrate determines the level of loss due to scatter.

Edmund Optics offers a wide variety of Light Diffusers in a range of substrates including ground glass, holographic, or opal. TECHSPEC Ground Glass Diffusers are ideal for applications that require low scatter loss. Holographic Diffusers are used to increase transmission efficiency from a variety of light sources. UV Holographic Diffusers are also available for increased performance in the ultraviolet. Opal Diffusing Glass is ideal for generating a nearly Lambertian distribution of light, but cause higher levels of scattering loss. Optical Diffusers are available in a wide range of sizes to meet an application’s needs.

×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin