eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

N-BK7 Wedge Prisms

×
  • Ideal for Beam Steering
  • 0.5° - 15° Beam Deviation Options
  • Available Uncoated or Anti-Reflection Coated
  • Anamorphic Prism Pair Also Available

Common Specifications

Note:
Specificy this is S1 & S2 power and irregularity, not the overall power of the wedge
Bevel:
Protective bevel as needed
Angle Tolerance (arcsec):
±30
Design Wavelength DWL (nm):
632.8
Image Orientation:
Beam Deviation
Substrate:
Surface Quality:
20-10
Power (fringes) @ 632.8nm:
0.50
Irregularity (fringes) @ 632.8nm:
0.20
Coefficient of Thermal Expansion CTE (10-6/°C):
7.1

Products

 Coating  Dia. (mm)  Power (diopters)   Ray Deviation @ 633nm (°)   Wedge Angle   Compare   Stock Number   Price  Buy
Uncoated 12.50 0.87 0.50 0° 58'
VIS-NIR (400-1000nm) 12.50 0.87 0.50 0° 58'
VIS 0° (425-675nm) 12.50 0.87 0.50 0° 58'
Uncoated 12.50 1.74 1.00 1° 56'
VIS-NIR (400-1000nm) 12.50 1.74 1.00 1° 56'
VIS 0° (425-675nm) 12.50 1.74 1.00 1° 56'
Uncoated 12.50 3.49 2.00 3° 52'
VIS-NIR (400-1000nm) 12.50 3.49 2.00 3° 52'
VIS 0° (425-675nm) 12.50 3.49 2.00 3° 52'
Uncoated 12.50 6.99 4.00 7° 41'
VIS-NIR (400-1000nm) 12.50 6.99 4.00 7° 41'
VIS 0° (425-675nm) 12.50 6.99 4.00 7° 41'
Uncoated 12.50 10.51 6.00 11° 21'
VIS-NIR (400-1000nm) 12.50 10.51 6.00 11° 21'
VIS 0° (425-675nm) 12.50 10.51 6.00 11° 21'
Uncoated 12.50 14.05 8.00 14° 51'
VIS-NIR (400-1000nm) 12.50 14.05 8.00 14° 51'
VIS 0° (425-675nm) 12.50 14.05 8.00 14° 51'
Uncoated 12.50 17.63 10.00 18° 8'
VIS-NIR (400-1000nm) 12.50 17.63 10.00 18° 8'
VIS 0° (425-675nm) 12.50 17.63 10.00 18° 8'
Uncoated 12.50 21.26 12.00 21° 10'
VIS-NIR (400-1000nm) 12.50 21.26 12.00 21° 10'
VIS 0° (425-675nm) 12.50 21.26 12.00 21° 10'
Uncoated 12.50 26.79 15.00 25° 14'
VIS-NIR (400-1000nm) 12.50 26.79 15.00 25° 14'
VIS 0° (425-675nm) 12.50 26.79 15.00 25° 14'
Uncoated 25.00 0.87 0.50 0° 58'
VIS-NIR (400-1000nm) 25.00 0.87 0.50 0° 58'
VIS 0° (425-675nm) 25.00 0.87 0.50 0° 58'
Uncoated 25.00 1.74 1.00 1° 56'
VIS-NIR (400-1000nm) 25.00 1.74 1.00 1° 56'
VIS 0° (425-675nm) 25.00 1.74 1.00 1° 56'
Uncoated 25.00 3.49 2.00 3° 52'
VIS-NIR (400-1000nm) 25.00 3.49 2.00 3° 52'
VIS 0° (425-675nm) 25.00 3.49 2.00 3° 52'
Uncoated 25.00 6.99 4.00 7° 41'
VIS-NIR (400-1000nm) 25.00 6.99 4.00 7° 41'
VIS 0° (425-675nm) 25.00 6.99 4.00 7° 41'
Uncoated 25.00 10.51 6.00 11° 21'
VIS-NIR (400-1000nm) 25.00 10.51 6.00 11° 21'
VIS 0° (425-675nm) 25.00 10.51 6.00 11° 21'
Uncoated 25.00 14.05 8.00 14° 51'
VIS-NIR (400-1000nm) 25.00 14.05 8.00 14° 51'
VIS 0° (425-675nm) 25.00 14.05 8.00 14° 51'
Uncoated 25.00 17.63 10.00 18° 8'
VIS-NIR (400-1000nm) 25.00 17.63 10.00 18° 8'
VIS 0° (425-675nm) 25.00 17.63 10.00 18° 8'
Uncoated 25.00 21.26 12.00 21° 10'
VIS-NIR (400-1000nm) 25.00 21.26 12.00 21° 10'
VIS 0° (425-675nm) 25.00 21.26 12.00 21° 10'
Uncoated 25.00 26.79 15.00 25° 14'
VIS-NIR (400-1000nm) 25.00 26.79 15.00 25° 14'
VIS 0° (425-675nm) 25.00 26.79 15.00 25° 14'

Product Details

Wedge prisms can be used individually to deviate a laser beam a set angle, or two wedge prisms can be used together for beam steering applications. A single wedge prism's ability to deviate the angle of an incident beam is measured in Diopters with 1 diopter deviating the beam 1cm at a 1m working distance. 

Two wedge prisms can be used as an anamorphic pair for beam shaping (to correct the elliptical shape of diode outputs). Wedge prisms can also be paired to steer a beam anywhere within a circle described by the full angle 4θ, where θ is the deviation from a single prism. This beam steering is accomplished by rotating the two wedge prisms independently of each other and is typically used to scan a beam to different locations in imaging applications. 

Note: Beam deviation is shown in degrees and diopters. One diopter is 1cm of deviation at a distance of 1m from the prism.

Laser Optics

Technical Information

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin