eo_logo
 
Product added to cart

Cold Mirrors

×
  • 0° and 45° Angle of Incidence Options Available
  • Reflects 90% of Visible Light
  • Transmits 80% of the NIR and IR

These Cold Mirrors have a 0° and 45° angle of incidence and are ideal for decreasing the undesirable heat caused by infrared radiation. A multi-layer dielectric coating reflects 90% of visible light while transmitting over 80% of the NIR and IR. Cold Mirrors function satisfactorily with resistance to damage from ambient temperatures of -45°C to +232°C and are ideal for projection systems, where heat build-up can lead to system damage. Made of BOROFLOAT® glass, these Cold Mirrors can be cut to the desired size for any application.

Common Specifications

Substrate:
Surface Quality:
80-50
Wavelength Range (nm):
425 - 1200
Surface Flatness (P-V):
4 - 6λ
Coating Type:
Dielectric

Products

AOI (°) Dia. (mm)  Dimensions (mm)   Thickness (mm)   Compare   Stock Number   Price  Buy
45.00 - 12.5 x 12.5 1.10
0.00 25.00 - 3.30
Didn't find your exact size? Get an immediate quote for your specified size here.

Technical Information

Accessories

Title CompareStock Number  Price Buy
Coherent® Multi Axis Mount 1280838 Multi Axis Mount #33-278 ₹35,730   Request Quote
  • 10 to 12 days
    ×
1" Ring Mount #39-555 ₹4,410   Request Quote
  • Contact Us
    ×
Coherent® StingRay™ 1222896 | Laser Diode Module Mount #86-879 ₹12,150   Request Quote
  • Contact Us
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin