eo_logo
 
Product added to cart

UV-NIR Polka-Dot Beamsplitters

×
  • Various Beamsplitting Ratios Available
  • Insensitive to Angle of Incidence Changes
  • VIS-NIR Versions Available

UV-NIR Polka-Dot Beamsplitters feature a constant reflection/transmission ratio over a large spectral range. A vacuum deposited enhanced aluminum coating on fused silica substrates with fixed square apertures guarantees 30/70, 50/50, or 70/30 reflection/transmission ratios from 250 to 2000nm. Incident light is reflected by the coated area and is transmitted through the surrounding uncoated substrate. Since UV-NIR Polka-Dot Beamsplitters are not angle sensitive, they are ideal for splitting energy from a radiant light source with a beam diameter of at least 2mm. These beamsplitters are especially useful with broadband, extended sources, such as tungsten, halogen, deuterium, and xenon lamps, and for use in monochromators, spectrophotometers, and other optical systems.

Note: The surface of these beamsplitters is very sensitive and should never be touched when handling the optic. If cleaning is required to remove dust particles, non-contact cleaning using clean compressed air is recommended.

Common Specifications

Center to Center Spacing (mm):
0.15
Clear Aperture (%):
90
Construction:
Polka-Dot
Dimensional Tolerance (mm):
+0.0/-0.5
Thickness (mm):
1.50 ±0.1
Angle of Incidence (°):
0 - 45
Coating:
Square Aluminum (AlMgF2) Apertures
Minimum Aperture (mm):
2.00
Reflection/Transmission Tolerance (%):
±5 @ 45°
Substrate:
Fused Silica (Corning 7980)
Surface Quality:
80-50
Wavelength Range (nm):
250 - 2000
Operating Temperature (°C):
150 Maximum

Products

Dia. (mm)  Dimensions (mm)   Substrate   Reflection/Transmission Ratio (R/T)   Wavelength Range (nm)   Thickness (mm)   Compare  Stock Number  Price Buy
12.70 - Fused Silica 20/80 250 - 2000 1.50
12.70 - Fused Silica 30/70 250 - 2000 1.50
12.70 - Fused Silica 50/50 250 - 2000 1.50
12.70 - Fused Silica 70/30 250 - 2000 1.50
12.70 - Fused Silica 80/20 250 - 2000 1.50
- 12.7 x 12.7 Fused Silica 20/80 250 - 2000 1.50
- 12.7 x 12.7 Fused Silica 30/70 250 - 2000 1.50
- 12.7 x 12.7 Fused Silica 50/50 250 - 2000 1.50
- 12.7 x 12.7 Fused Silica 70/30 250 - 2000 1.50
- 12.7 x 12.7 Fused Silica 80/20 250 - 2000 1.50
25.40 - Fused Silica 20/80 250 - 2000 1.50
25.40 - Fused Silica 30/70 250 - 2000 1.50
25.40 - Fused Silica 50/50 250 - 2000 1.50
25.40 - Fused Silica 70/30 250 - 2000 1.50
25.40 - Fused Silica 80/20 250 - 2000 1.50
- 25.4 x 25.4 Fused Silica 20/80 250 - 2000 1.50
- 25.4 x 25.4 Fused Silica 30/70 250 - 2000 1.50
- 25.4 x 25.4 Fused Silica 50/50 250 - 2000 1.50
- 25.4 x 25.4 Fused Silica 70/30 250 - 2000 1.50
- 25.4 x 25.4 Fused Silica 80/20 250 - 2000 1.50
38.00 - Fused Silica 20/80 250 - 2000 1.50
38.00 - Fused Silica 30/70 250 - 2000 1.50
38.00 - Fused Silica 50/50 250 - 2000 1.50
38.00 - Fused Silica 70/30 250 - 2000 1.50
38.00 - Fused Silica 80/20 250 - 2000 1.50
- 38.0 x 38.0 Fused Silica 20/80 250 - 2000 1.50
- 38.0 x 38.0 Fused Silica 30/70 250 - 2000 1.50
- 38.0 x 38.0 Fused Silica 50/50 250 - 2000 1.50
- 38.0 x 38.0 Fused Silica 70/30 250 - 2000 1.50
- 38.0 x 38.0 Fused Silica 80/20 250 - 2000 1.50
- 50.8 x 50.8 Fused Silica 50/50 250 - 2000 1.50

Product Details

Polka-Dot Beamsplitters offer no significant divergence from diffraction, nor are there performance issues with polarized sources. These beamsplitters are ideal for use with broadband, extended sources, such as tungsten, halogen, deuterium, and xenon lamps, and for use in monochromators, spectrophotometers, and other optical systems.

Technical Information

Resources

Filter

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

NIR (Near Infrared)

VIS/NIR Coating

The Correct Material for Infrared (IR) Applications

Using an Infrared Application? Discover the importance of choosing the right material and comparisons of each at Edmund Optics.

View Now

Infrared (IR) Spectrum

What are Beamsplitters?

Optical components that create two beams by splitting incident light are beamsplitters. Read more about the different types of beamsplitters at Edmund Optics.

View Now

Introduction to Beamsplitters

Beamsplitters do exactly what their name implies: split incident light beams.

View Now

Selecting the Right Beamsplitter

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Selecting the Right Beam Expander

Edmund Optics offers both fixed power and zoom beam expanders. Knowing which beam expander is right for your application can greatly improve system efficiency.

View Now

What is a plate or "mirror-type" beamsplitter?

What is a pellicle beamsplitter and when should I use it?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

What is the difference between using a cube beamsplitter and a plate (mirror-type) beamsplitter?

When you say a beamsplitter has __% transmission and __% reflection, is that across the entire spectrum?

Is there such a thing as a variable density beamsplitter?

What are some advantages of using one cube beamsplitter type compared to another?

What are some advantages of using one plate beamsplitter type compared to another?

What is the difference between polarizing and non-polarizing beamsplitters?

Beamsplitter

Cube Beamsplitter

Dichroic Beamsplitter

Pellicle Beamsplitter

UV vs. IR Grade Fused Silica

UV grade fused silica is ideal for UV and visible applications, but IR grade fused silica has better transmission in the IR due to a lack of OH- impurities.

View Now

Hyperspectral & Multispectral Imaging – TRENDING IN OPTICS: EPISODE 7

Hyperspectral and multispectral imaging are imaging technologies that capture information from a broader portion of the electromagnetic spectrum.

View Now

You offer many substrates for UV and IR applications. How do I know which is best for me?

Does the polarization of light change when it passes through a beamsplitter?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

Do you have C-Mount components to make an in-line illumination assembly?

Axial Illumination

Non-Polarizing Beamsplitter

Polarizing Beamsplitter

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Do you have mounts for square or rectangular optics?

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Plate Beamsplitter

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin