Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Lab Starter Kits are ideal for stocking a brand new lab. They feature essential products useful for any lab, from optics to detectors to cleaning and tools. Included in the kits are a range of lenses, filters, and prisms suited primarily for the visible spectrum. Lab Starter Kits also come with two light sources, a white LED, and a 640nm Coherent High Performance Stingray Laser Diode module. English and Metric mounting versions are available, with optomechanics and tools compatible with the included optics.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Lab Starter Kit, Metric Mounting | #37-090 | ₹10,30,950 Request Quote |
|
||
Lab Starter Kit, English Mounting | #34-560 | ₹10,30,950 Request Quote |
|
Lab Starter Kit, English Mounting - Contents | |||
Description | Stock No. | Quantity | |
Optics | Optical Component Kit | #55-486 | 1 |
25mm Simple Lens Kit | #48-613 | 1 | |
25mm Achromat Kit MgF2 | #52-306 | 1 | |
VIS, 25nm, 25mm Dia. Filter Kit | #88-300 | 1 | |
25mm Dia., Absorptive ND Kit | #63-469 | 1 | |
25mm Dia., VIS Colored Glass Longpass Kit | #47-399 | 1 | |
Mounting | C-Mount Extension Tube Kit | #54-668 | 1 |
C-Mount Components Kit | #55-487 | 1 | |
70mm English Linear Translation Stage | #66-428 | 2 | |
70mm Verticle Stage (0.4" Travel) | #66-503 | 1 | |
25.4mm Optics Mount | #64-561 | 4 | |
25.4mm C-Mount Optics Holder | #56-354 | 2 | |
¼-20 English Post Kit | #68-230 | 1 | |
¼-20 English Post Holder Kit | #68-233 | 1 | |
2" x 3" Sliding Baseplate | #03-655 | 5 | |
Pivot Base | #53-355 | 5 | |
Dove Rail 12" | #54-401 | 1 | |
Dove Rail Carrier | #55-339 | 1 | |
2' x 3' Baseplate | #03-680 | 1 | |
1" Circular Kinematic Mount | #58-851 | 4 | |
70mm Bar-Type Clamp | #03-669 | 1 | |
110mm Bar-Type Clamp | #03-666 | 1 | |
60mm Rectangular Optics Mount | #54-995 | 1 | |
Fixed Filter Mount | #54-997 | 1 | |
Illumination | 5mW StingRay 640nm Laser | #86-849 | 1 |
StingRay Power Supply | #59-099 | 1 | |
StingRay Mounting Adapter | #86-879 | 1 | |
MI-LED Illuminator | #89-740 | 1 | |
Semi-Rigid Light Guide | #54-210 | 1 | |
Light Guide Adapter | #66-908 | 1 | |
Cleaning | Cleaning Kit | #62-535 | 1 |
Tools | Spanner Wrench | #11-130 | 1 |
Optical Component Case with Drawers | #59-815 | 1 | |
English Cap Screw Kit | #56-383 | 1 | |
Metric Cap Screw Kit | #56-384 | 1 | |
M6 Male to ¼-20 Female Adapter | #53-927 | 5 | |
¼-20 Male to M6 Female Adapter | #53-928 | 5 | |
Metric Ball Point Hex Driver Set | #88-155 | 1 | |
English Ball Point Hex Driver Set | #34-552 | 1 | |
Tweezers Kit | #86-719 | 1 | |
Screwdriver Kit | #86-721 | 1 |
Lab Starter Kit, Metric Mounting - Contents | |||
Description | Stock No. | Quantity | |
Optics | Optical Component Kit | #55-486 | 1 |
25mm Simple Lens Kit | #48-613 | 1 | |
25mm Achromat Kit MgF2 | #52-306 | 1 | |
VIS, 25nm, 25mm Dia. Filter Kit | #88-300 | 1 | |
25mm Dia., Absorptive ND Kit | #63-469 | 1 | |
25mm Dia., VIS Colored Glass Longpass Kit | #47-399 | 1 | |
Mounting | C-Mount Extension Tube Kit | #54-668 | 1 |
C-Mount Components Kit | #55-487 | 1 | |
70mm, Center Drive, Standard Top, Metric Extended Micrometer | #66-434 | 2 | |
70mm, Metric Micrometer Z-Stage | #66-505 | 1 | |
25.4mm Optics Mount | #64-561 | 4 | |
25.4mm C-Mount Optics Holder | #56-354 | 2 | |
Metric Post Kit, M6 Stud | #68-232 | 1 | |
Metric Post Holder Kit | #68-234 | 1 | |
85 x 50mm English Base Plate | #58-998 | 5 | |
Pivot Base | #53-355 | 5 | |
12" Dovetail Optical Rail | #54-928 | 1 | |
Dove Rail Carrier | #54-931 | 1 | |
900mm x 600mm, Breadboard | #87-214 | 1 | |
1" Circular Kinematic Mount | #58-851 | 4 | |
70mm Bar-Type Clamp | #03-669 | 1 | |
110mm Bar-Type Clamp | #03-666 | 1 | |
60mm Rectangular Optics Mount | #54-995 | 1 | |
Fixed Filter Mount | #54-997 | 1 | |
Illumination | 5mW StingRay 640nm Laser | #86-849 | 1 |
StingRay Power Supply | #59-099 | 1 | |
StingRay Mounting Adapter | #86-879 | 1 | |
MI-LED Illuminator | #89-740 | 1 | |
Semi-Rigid Light Guide | #54-210 | 1 | |
Light Guide Adapter | #66-908 | 1 | |
Cleaning | Cleaning Kit | #62-535 | 1 |
Tools | Spanner Wrench | #11-130 | 1 |
Optical Component Case with Drawers | #59-815 | 1 | |
English Cap Screw Kit | #56-383 | 1 | |
Metric Cap Screw Kit | #56-384 | 1 | |
M6 Male to ¼-20 Female Adapter | #53-927 | 5 | |
¼-20 Male to M6 Female Adapter | #53-928 | 5 | |
Metric Ball Point Hex Driver Set | #88-155 | 1 | |
English Ball Point Hex Driver Set | #34-552 | 1 | |
Tweezers Kit | #86-719 | 1 | |
Screwdriver Kit | #86-721 | 1 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act