eo_logo
 
Product added to cart

Allen Wrenches

Allen Wrenches

Allen Wrenches

×
  • English and Metric

Used with Socket Head Cap Scews (S.H.C.S.) and Socket Head Set Screws (S.H.S.S). Alloy steel construction.

Each stock number includes 2 allen wrenches.

Common Specifications

Note:
Includes 2 Allen Wrenches

Products

 Title  Compare  Stock Number  Price Buy
0.028" Hex Key Size, English Allen Wrench
0.035" Hex Key Size, English Allen Wrench
0.050" Hex Key Size, English Allen Wrench
1/16" Hex Key Size, English Allen Wrench
5/64" Hex Key Size, English Allen Wrench
7/32" Hex Key Size, English Allen Wrench
7/64" Hex Key Size, English Allen Wrench
9/64" Hex Key Size, English Allen Wrench
5/32" Hex Key Size, English Allen Wrench
3/16" Hex Key Size, English Allen Wrench
0.9mm Hex Key Size, Metric Allen Wrench
1.5mm Hex Key Size, Metric Allen Wrench
2mm Hex Key Size, Metric Allen Wrench
2.5mm Hex Key Size, Metric Allen Wrench
3mm Hex Key Size, Metric Allen Wrench
5mm Hex Key Size, Metric Allen Wrench

Related Products

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin