Optical Cleaning Products are used to clean or safely handle sensitive optical components for maintenance or inspection applications. Optical Cleaning Products consist of a range of different products including lens tissue, compressed air, or cleaning solutions designed to remove residue or debris from an optical component without the risk of damaging its surface. Optical Cleaning Components are available in a wide range of sizes or materials ideal for a number of optical cleaning needs.
Edmund Optics offers a wide range of Optical Cleaning Products suited for most cleaning needs. Lens Tissue and Cloth are ideal for removing oils or residue without the danger of scratching the surface of an optical component. Compressed Air cleans by firing concentrated bursts of dry air to remove dust or other particulate without touching the component with potentially damaging instruments. Gloves are composed of a selection of smooth materials which allow components to be safely handled without reducing dexterity. A selection of lens pouches is also available for clean, safe storage.
1-800-363-1992
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2025, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act