- Ray Deviation of 90°
- Right Handed Image
- 6 Arcsecond Resolution
- Roof Surfaces Available Uncoated or Silver Coated
- Image Rotation of 180°
- Left Handed Image
- Ideal for Rotation or Displaced Retroreflection
- Deviates Line of Sight by 45°
- Combine with Schmidt Prism to Create Schmidt-Pechan Prism
- Penta Prisms Also Available
- Provides Inline Image Rotation of 180°
- Compact Design for OEM Integration
- Air Spaced for Optimal Performance
- Ray Deviation of 45°
- Right Handed Image
- 5 Arcsecond Roof Angle Tolerance
- Combine with Half-Penta Prism to Create Schmidt-Pechan Prism
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act