eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

GoldTL™ Telecentric Lenses

0.06X GoldTL™ Telecentric Lens (Mount Included)

0.06X GoldTL™ Telecentric Lens (Mount Included) #58-256 (0.73X) #55-348 (0.125X) #58-257 (0.36X) +7
×
  • High Resolution Telecentric Lens for Measurement and Gauging
  • Up to 5 MegaPixels, 3.45μm Pixel Size Sensors
  • Up to 2/3", C-Mount Telecentric Lens
  • Magnification from 0.06X to 1X

TECHSPEC® GoldTL™ Telecentric Lenses were designed specifically for machine vision and metrology applications. The unique focusable design allows for working distance adjustment, while still providing <0.2° telecentricity. These lenses also feature high resolutions, low distortions, and are available for ½” or 2/3” sensors. TECHSPEC® GoldTL™ Telecentric Lenses have a front filter thread for easy integration of color filters, polarizers or other mounted components. Both the iris and focusing adjustment positions can be fixed by set screws to remain secure in high vibration environments.

Technical Information

Telecentric Lens Mounting Clamp Dimensions
Stock No. A B C D E F G
#56-024 88mm 16mm 34mm 94mm 120mm 101.6mm 50mm
#56-025 85mm 17.5mm 32.5mm 91mm 120mm 101.6mm 48.5mm
#56-026 103mm 39.5mm 107mm 103mm 90mm 55.5mm
#56-027 134mm 55mm 148mm 134mm 122mm 81mm
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin