eo_logo
 
Product added to cart

Zaber™ Vertical Translation Stage

See More by Zaber™
20mm Zaber™ Vertical Translation Stage, #15-292

20mm Zaber™ Vertical Translation Stage, #15-292

×
  • Compatible With Zaber™ High Precision Motorized Stages in XYZ Configurations
  • 20mm of Travel with Up to 48mm/s Speed
  • 10kg Load Capacity, 20kg Peak Thrust
  • Power Supply and Data Cable Sold as Separate Accessories
  • Available with Integrated, 500 Counts per Revolution (CPR) Motor Mounted Encoder

The Zaber™ Vertical Translation Stage is a stepper actuator-driven platform that can lift weights of up to 10kg across 20mm of travel and at speeds reaching 48mm/s. The vertical translation stage can be controlled by a computer, or via the built in controller and potentiometer. Encoder versions are available for all travel lengths, with 500 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. The Zaber™ Vertical Translation Stage measures only 55mm tall when closed, which eases system integration and allows mounting on the Zaber™ High Precision Motorized Stages to provide XYZ translation.  The top mounting surface features M6 and M3 compatibility, while the bottom surface can be secured using M6 or ¼-20 components.

Note: A 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories.

Common Specifications

Manual Control:
Yes
Type of Motor:
2-Phase Stepper
Type of Movement:
Linear (Z)
Guide System:
Ball Bearing
Stage Size (mm):
64 x 64
Travel (mm):
20
Accuracy (μm):
50, Unidirectional
Backlash (μm):
< 35
Height (mm):
55 Retracted, 75 Extended
Load Capacity (kg):
10
Load Capacity (N):
100 (Centered Load)
Repeatability (μm):
<1
Speed (mm/s):
Max: 48
Thrust (N):
200 (Peak)
Weight (kg):
0.57
Resolution (μm):
0.09525
Current (mA):
1500
Type of Drive:
Stepping Motor
Operating Temperature (°C):
0 to 50

Products

 Stage Size (mm)   Type   Travel (mm)   Encoder   Compare  Stock Number  Price Buy
64 x 64 Metric 20 Yes
64 x 64 Metric 20 -

Technical Information

Accessories

Title CompareStock Number  Price Buy
Serial Adapter Cable with M8 Female Plug #15-297 ₹1,653   Request Quote
  • Contact Us
    ×
Power Terminal Block, 2 pin, 5mm Pitch #15-304 ₹522   Request Quote
  • 10 to 12 days
    ×
2ft Data Cable, 4-pin Male to Female M8 #15-296 ₹1,392   Request Quote
  • 10 to 12 days
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 ₹3,915   Request Quote
  • 10 to 12 days
    ×
48V Universal Power Supply #15-294 ₹3,741   Request Quote
  • 10 to 12 days
    ×

Related Products

Resources

Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin