eo_logo
 
Product added to cart

Zaber Programmable Joystick Controller

See More by Zaber™
Programmable 3-Axis Joystick Controller, #15-293

Programmable 3-Axis Joystick Controller, #15-293

×
  • Can Control Up to 3 Independent Axes
  • Intuitive Interface with Computer-Driven or Manual Operation
  • Fully Programmable Buttons, Velocity Profile, and Sensitivity
  • Power Supply and Data Cable Sold as Separate Accessories

The Zaber Programmable Joystick Controller can be connected in series to up to three independent Zaber motors. In standalone operation, the Zaber Programmable Joystick Cotroller is ideal for simple, two to three axis movement, and is aided by key switches that are preprogrammed with commands to home, save current position, and go to saved position. All eight key switches are fully programmable to send any arbitrary command to each axis or to trigger the computer to send command sequences. The analog axis settings include programmable velocity, velocity profile, invert, and unit number, and calibration for the limits and deadband.

Products

 Title   Compare   Stock Number   Price  Buy
Programmable 3-Axis Joystick Controller

Technical Information

Accessories

Title CompareStock Number  Price Buy
48V Universal Power Supply #15-294 ₹3,870   Request Quote
  • 10 to 12 days
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 ₹4,050   Request Quote
  • 10 to 12 days
    ×
Serial Adapter Cable with M8 Female Plug #15-297 ₹1,710   Request Quote
  • 10 to 12 days
    ×
Power Terminal Block, 2 pin, 5mm Pitch #15-304 ₹450   Request Quote
  • 10 to 12 days
    ×
6ft Data Cable, 4-pin Male to Female M8 #15-299 ₹2,160   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin