eo_logo
 
Product added to cart

Zaber™ Long Travel Motorized Stages

See More by Zaber™
150mm Travel, Motorized Linear Stage, #15-289

150mm Travel, Motorized Linear Stage, #15-289

150mm Travel, Motorized Linear Stage, #15-289 300mm Travel, Motorized Linear Stage, #15-290
×
  • High Speed, 75mm, 150mm, 300mm, 450mm, and 600mm Travel Options
  • Controlled Manually or via RS-232 Serial Interface
  • Available with Integrated, 500 Counts per Revolution (CPR) Motor Mounted Encoder
  • No Adapter Required for X-Y-Z Configurations

Zaber™ Long Travel Motorized Stages are computer-controlled stages capable of translation speeds of up to 280mm/s with 0.5μm resolution. Zaber™ Long Travel Motorized Stages can also be controlled using the Zaber™ Programmable Joystick Controller (sold separately), a computer using an optional RS-232 or USB data cable, or manually with the knob integrated into the motor unit. X-Y-Z configurations are easily assembled without the use of additional adapters. Encoder versions are available for all travel lengths, with 500 Counts per Revolution (CPR) rotary quadrature encoders integrated into the stepper motor. The integrated rotary encoder provides closed-loop control and slip/stall detection and recovery.

Note: 24-48 VDC universal power supply, data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately as accessories. Dust Cover Kits for all travel lengths can be found in the accessories tab, and are ideal for preventing dust particles from reaching the lead screw drive mechanism.

Common Specifications

Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber Technologies Inc.
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Type of Motor:
2-Phase Stepper
Type of Movement:
Linear (X)
Guide System:
Recirculating Ball Linear Guide
Backlash (μm):
<18
Load Capacity (kg):
50
Repeatability (μm):
<3
Thrust (N):
<75
Resolution (μm):
0.49609375
Maximum Operating Current (mA):
<1450
Type of Drive:
Precision Lead Screw
Power Supply:
Power Supply Required and Sold Separately:
USA: #15-294
Europe: #15-294
Japan: #23-662
Korea: #33-773
China: #15-294
Computer Interface:
USB with #15-295
RS-232 with #15-297
Operating Temperature (°C):
0 - 50

Products

 Stage Size (mm)   Type   Travel (mm)   Encoder   Compare  Stock Number  Price Buy
65 x 361.2 Universal (Metric & English) 150 No
65 x 511.2 Universal (Metric & English) 300 No
65 x 270.5 Universal (Metric & English) 75 No
65 x 645.5 Universal (Metric & English) 450 No
65 x 795.5 Universal (Metric & English) 600 No
65 x 286.2 Universal (Metric & English) 75 Yes
65 x 361.2 Universal (Metric & English) 150 Yes
65 x 511.2 Universal (Metric & English) 300 Yes
65 x 661.2 Universal (Metric & English) 450 Yes
65 x 811.2 Universal (Metric & English) 600 Yes

Technical Information

Accessories

Title CompareStock Number  Price Buy
Power Terminal Block, 2 pin, 5mm Pitch #15-304 ₹522   Request Quote
  • 10 to 12 days
    ×
Serial Adapter Cable with M8 Female Plug #15-297 ₹1,653   Request Quote
  • Contact Us
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 ₹3,915   Request Quote
  • 10 to 12 days
    ×
48V Universal Power Supply #15-294 ₹3,741   Request Quote
  • 10 to 12 days
    ×
6ft Data Cable, 4-pin Male to Female M8 #15-299 ₹2,001   Request Quote
  • 10 to 12 days
    ×
USB to RS-232 Adapter #68-344 Clearance ₹4,089   Request Quote
  • 10 to 12 days
    ×
75mm Stage Dust Cover Kit #22-229 ₹26,100   Request Quote
  • 10 to 12 days
    ×
150mm Stage Dust Cover Kit #22-230 ₹26,100   Request Quote
  • 10 to 12 days
    ×
300mm Stage Dust Cover Kit #22-231 ₹26,100   Request Quote
  • 10 to 12 days
    ×
450mm Stage Dust Cover Kit #22-232 ₹26,100   Request Quote
  • 10 to 12 days
    ×
600mm Stage Dust Cover Kit #22-233 ₹26,100   Request Quote
  • 10 to 12 days
    ×

Related Products

Resources

Filter

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin