eo_logo
 
Product added to cart

Z-Laser Focusable Diode Modules

×
  • IP67 Environmentally Sealed with Simple Thread Mount
  • Focusable with up to 100mW of Output Power
  • 5 - 30V DC with Reverse Polarity and Surge Protection

These Z-Laser Focusable Diode Modules are available in three versions. The DM-Series allows the user to control frequency of modulation using a single TTL signal. The S-Series and H-Series accept both digital and analog modulation simultaneously allowing the user to control both intensity and frequency independently.

Mounting accessories and power supply also available.

These Z-Laser Focusable Diode Modules are available in multiple output power options and wavelengths ranging from 635 - 785nm. These versatile laser modules offer a simple external hand focusing mechanism and M18 threaded housing for easy mounting while also providing larger surface area for better heat sinking. The LED indicator provides an easy visual of laser operation and pre-failure warning. All lasers operate with input voltage of 5 - 30V DC to further improve versatility and allow integration with multiple industry standard voltages. These laser diode modules are ideal for OEMs and integrators in markets ranging from measurement and inspection to targeting and metrology.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin