eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Wire Grid Polarizing Film

TECHSPEC® Wire Grid Polarizing Film

×
  • High Contrast, Reflective Design
  • Excellent Visible and NIR Performance
  • Superior Durability Under High Temperatures and Humidity

TECHSPEC® Wire Grid Polarizing Film is ideal for applications requiring high contrast polarization, including pico projectors, polarizing beamsplitters, and heads up displays. Wire Grid Polarizing Film is designed to transmit the required polarization state while reflecting the unwanted state. Since these polarizers have spectrally flat performance at angle of incidences up to 45°, they can also be used as polarizing beamsplitters. Additionally, TECHSPEC® Wire Grid Polarizing Film feature excellent durability in high temperature or humid environments and provide excellent performance in the visible and NIR spectra from 400 – 1200nm.

Note: Due to the wire grid being exposed, special care should be taken when handling to prevent damage to the polarizer. 

Common Specifications

Construction:
Wire Grid
Angle of Incidence (°):
0 - 45
Wavelength Range (nm):
400 - 1200

Products

 Operating Temperature (°C)   Substrate   Thickness (mm)   Dimensions (mm)  Dia. (mm)  Extinction Ratio   Compare   Stock Number   Price  Buy
60 Max @ 90% RH 105 in dry conditions Aluminium Wires on COP 0.19 - 25.00 2000:1 Avg
60 Max @ 90% RH 105 in dry conditions Aluminium Wires on COP 0.19 12.50 x 12.50 - 2000:1 Avg
60 Max @ 90% RH 105 in dry conditions Aluminium Wires on COP 0.19 20.00 x 20.00 - 2000:1 Avg
60 Max @ 90% RH 105 in dry conditions Aluminium Wires on COP 0.19 25.00 x 25.00 - 2000:1 Avg
60 Max @ 90% RH 105 in dry conditions Aluminium Wires on COP 0.19 30.00 x 30.00 - 2000:1 Avg
60 Max @ 90% RH 105 in dry conditions Aluminium Wires on COP 0.19 50.00 x 50.00 - 2000:1 Avg
60 Max @ 90% RH 105 in dry conditions Aluminium Wires on COP 0.19 75.00 x 75.00 - 2000:1 Avg
60 Max @ 90% RH
105 in dry conditions
Aluminium Wires on COP 0.19 12.5 x 12.5 - >1415:1
60 Max @ 90% RH
105 in dry conditions
Aluminium Wires on COP 0.19 20 x 20 - >1415:1
60 Max @ 90% RH
105 in dry conditions
Aluminium Wires on COP 0.19 - 25.00 >1415:1
60 Max @ 90% RH
105 in dry conditions
Aluminium Wires on COP 0.19 25 x 25 - >1415:1
60 Max @ 90% RH
105 in dry conditions
Aluminium Wires on COP 0.19 30 x 30 - >1415:1
60 Max @ 90% RH
105 in dry conditions
Aluminium Wires on COP 0.19 50 x 50 - >1415:1
60 Max @ 90% RH
105 in dry conditions
Aluminium Wires on COP 0.19 75 x 75 - >1415:1
Didn't find your exact size? Get an immediate quote for your specified size here.

Product Details

Immediate Custom Quotes Available

If you have a need for any round, square, or rectangular size of a TECHSPEC Wire Grid Polarizing Film in dimensions between 3mm and 600mm, please visit our Polarizing Film Tool.  We’ll provide an immediate quote, and can deliver the part to your requested size in approximately 3 weeks.  A full list of standard manufacturing tolerances and restrictions are listed.  For fully customized polymer polarizers to your requirements, visit our Customized Polymer Polarizers Capabilities page.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin