eo_logo
 
Product added to cart

Wavelength References Gas Flow Cells

#72-176

#72-176 #72-184 #72-192
×
  • Free Space and Fiber-Coupled Designs for UV through IR
  • Stainless Steel Designs for Operation at High Temperatures and Pressures
  • Designed for Easy Integration

Wavelength References Gas Flow Cells are designed for through-flow laser-based gas interrogation. The cells are housed in a rugged vacuum tight enclosure made of 316 stainless steel and feature Swagelok® tube fittings for gas inflow and outflow. We currently offer the following options:

  • FCW (Windowed Gas Flow Cells) are optimized for free space applications with a CaF2 window on the endcap, and feature a 10 cm path length and  >50% transmission from 150nm to 9µm.
  • FCS (Single-Mode Fiber-Coupled Gas Flow Cells) are offered in both single mode and multimode configurations that correspond to 16.7 cm and 76.1 cm path lengths, respectively. Available with FC/PC, FC/APC, SC/PC, or SC/APC connectors, these flow cells feature SMF28e fiber for use in the 1260nm to 1800nm wavelength range, and can be operated from full vacuum to 1000 Torr.
  • FCM (Multimode Gas Flow Cells) are optimized for fiber optic and FTIR spectroscopy, and feature an SMA905 connectorized fiber, a 10 cm path length, and >50% transmission from 150nm to 9µm.

Wavelength References Gas Flow Cells are ideal for gas sensing, chemical detection, and analytical spectroscopy applications.

Products

 Model Number   Type   Wavelength Range (nm)   Fiber Connector Type   Path Length (cm)   Compare   Stock Number   Price  Buy
FCS-16-SS-1/4-FCAPC FCS 1260 - 1800 FC/APC 16.7
FCS-16-SS-1/8-FCAPC FCS 1260 - 1800 FC/APC 16.7
FCS-16-SS-1/4-SCAPC FCS 1260 - 1800 SC/APC 16.7
FCS-16-SS-1/8-SCAPC FCS 1260 - 1800 SC/APC 16.7
FCS-16-SS-1/4-FCPC FCS 1260 - 1800 FC/PC 16.7
FCS-16-SS-1/8-FCPC FCS 1260 - 1800 FC/PC 16.7
FCS-16-SS-1/4-SCPC FCS 1260 - 1800 SC/PC 16.7
FCS-16-SS-1/8-SCPC FCS 1260 - 1800 SC/PC 16.7
FCS-80-SS-1/4-FCAPC FCS 1260 - 1800 FC/APC 78.1
FCS-80-SS-1/8-FCAPC FCS 1260 - 1800 FC/APC 78.1
FCS-80-SS-1/4-SCAPC FCS 1260 - 1800 SC/APC 78.1
FCS-80-SS-1/8-SCAPC FCS 1260 - 1800 SC/APC 78.1
FCS-80-SS-1/4-FCPC FCS 1260 - 1800 FC/PC 78.1
FCS-80-SS-1/8-FCPC FCS 1260 - 1800 FC/PC 78.1
FCS-80-SS-1/4-SCPC FCS 1260 - 1800 SC/PC 78.1
FCS-80-SS-1/8-SCPC FCS 1260 - 1800 SC/PC 78.1
FCM-10-SS-1/4 FCM 150 - 9000 SMA905 10
FCM-10-SS-1/8 FCM 150 - 9000 SMA905 10
FCW-10-SS-1/4 FCW 150 - 9000 Free Space 10
FCW-10-SS-1/8 FCW 150 - 9000 Free Space 10

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin