eo_logo
 
Product added to cart

Visible Laser Diode Mirrors

×
  • Over 95% Reflectance of Visible Laser Diode Light
  • Ideal for Multiple Reflection Systems
  • Coating Optimized for 633nm at 45° AOI

Visible Laser Diode Mirrors are specially coated to attain maximum reflection of visible laser diodes. Optimized for 633nm at a 45° angle of incidence, these mirrors provide 97% reflectance versus only 85 - 90% for standard first surface mirrors. This reduced loss is particularly important in multiple reflection systems, where loss can significantly impact system efficiency. Visible Laser Diode Mirrors feature a float glass substrate and are ideal for multiple reflection systems.

Common Specifications

Dimensional Tolerance (mm):
±0.25
Substrate:
Float Glass
Surface Quality:
80-50
Coating Specification:
Rabs >97% @ 633nm
Coating:
Dielectric Mirror (500-700nm)
Coating Type:
Dielectric
Design Wavelength DWL (nm):
633
Durability:
MIL-C-48497A

Products

Dia. (mm)  Dimensions (mm)   Thickness (mm)   Coating   Coating Specification   Compare   Stock Number   Price  Buy
5.00 - 3.00 Dielectric Mirror (500-700nm) Rabs >97% @ 633nm
10.00 - 3.00 Dielectric Mirror (500-700nm) Rabs >97% @ 633nm
12.50 - 3.00 Dielectric Mirror (500-700nm) Rabs >97% @ 633nm
15.00 - 3.00 Dielectric Mirror (500-700nm) Rabs >97% @ 633nm
20.00 - 3.00 Dielectric Mirror (500-700nm) Rabs >97% @ 633nm
25.00 - 3.00 Dielectric Mirror (500-700nm) Rabs >97% @ 633nm
- 32.0 x 32.0 6.35 Dielectric Mirror (500-700nm) Rabs >97% @ 633nm
- 47.0 x 51.0 6.35 Dielectric Mirror (500-700nm) Rabs >97% @ 633nm
50.00 - 3.00 Dielectric Mirror (500-700nm) Rabs >97% @ 633nm
- 50.0 x 50.0 3.00 Dielectric Mirror (500-700nm) Rabs >97% @ 633nm
- 64.0 x 97.0 6.35 Dielectric Mirror (500-700nm) Rabs >97% @ 633nm
Didn't find your exact size? Get an immediate quote for your specified size here.

Technical Information

Reflectance Specifications (45° Angle of Incidence)
@ 500nm 95.0%
@ 550nm 97.0%
@ 600nm 97.5%
@ 633nm 97.0%
@ 635nm 97.0%
@ 650nm 96.5%
@ 670nm 96.0%
@ 675nm 95.0%
@ 700nm 94.5%

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin