eo_logo
 
Product added to cart

Variable Frequency Targets

×
  • 5 lp/mm to 120 lp/mm or 5 lp/mm to 200 lp/mm
  • 1mm Wide Step Size
  • 5 lp/mm Step Increments
  • Used to Calibrate Video Systems
  • Inspect Unknown Resolutions

Variable frequency targets are excellent for evaluating resolution, field distortion, and parfocal stability.

Common Specifications

Dimensions (inches):
2 x 2
Thickness (mm):
1.50
Edges:
Beveled
Flatness (mm):
0.00254
Coating:
Vacuum deposited durable chromium
Substrate:
Float Glass
Optical Density OD (Average):
≥3.0
Surface Quality:
40-10

Products

 Title   Compare   Stock Number   Price  Buy
Variable Frequency Target 5-120 lp/mm
Variable Frequency Targets 5-200 lp/mm
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin