eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

UV-VIS Neutral Density (ND) Filters

×
  • Ideal for 250-700nm Sources
  • Optical Densities Ranging from 0.3 to 3.0

TECHSPEC® UV-VIS Neutral Density (ND) Filters are spectrally flat from 250 to 700nm and feature outstanding parallelism and surface characteristics. This combination of high tolerance and broadband performance makes these filters ideal for attenuating a wide range of sources. The filters are suitable for low power laser applications and can be stacked to obtain a variety of optical densities. TECHSPEC UV-VIS Neutral Density (ND) should have their mirrored side oriented toward the source at a 0° angle of incidence. Optical Densities of 0.5, 1.0, 1.5, 2.0, 2.5 and 3.0 available in a Pre-Loaded Filter Wheel.

Note: Due to supply chain issues, our kits may be delivered with an alternative packaging solution in place of a wooden box. For any questions, please contact kits@edmundoptics.com.

Common Specifications

Thickness Tolerance (mm):
±0.10
Clear Aperture (%):
80.00
Parallelism (arcsec):
<5
Substrate:
Fused Silica (Corning 7980)
Coating:
Metallic Based ND
Surface Quality:
40-20
Blocking Wavelength Range (nm):
250 - 700
Transmitted Wavefront, P-V:
λ/4
Optical Density Tolerance (%):
±10

Products

Dia. (mm)  Optical Density OD (Average)   Thickness (mm)   Transmission (%)   Compare   Stock Number   Price  Buy
12.50 0.3 1.50 50.00
12.50 0.5 1.50 32.00
12.50 0.6 1.50 25.00
12.50 0.9 1.50 12.5
12.50 1.0 1.50 10.00
12.50 1.3 1.50 5.00
12.50 1.5 1.50 3.2
12.50 2.0 1.50 1.00
12.50 2.5 1.50 0.3
12.50 3.0 1.50 0.1
25.00 0.3 3.00 50.00
25.00 0.5 3.00 32.00
25.00 0.6 3.00 25.00
25.00 0.9 3.00 12.5
25.00 1.0 3.00 10.00
25.00 1.3 3.00 5.00
25.00 1.5 3.00 3.2
25.00 2.0 3.00 1.00
25.00 2.5 3.00 0.3
25.00 3.0 3.00 0.1
50.00 0.3 5.00 50.00
50.00 0.5 5.00 32.00
50.00 0.6 5.00 25.00
50.00 0.9 5.00 12.5
50.00 1.0 5.00 10.00
50.00 1.3 5.00 5.00
50.00 1.5 5.00 3.2
50.00 2.0 5.00 1.00
50.00 2.5 5.00 0.3
50.00 3.0 5.00 0.1

Product Details

TECHSPEC® UV-VIS Reflective Neutral Density Filter Kit

Each kit includes 8 filters in optical density values of 0.3, 0.5, 1.0, 1.3, 1.5, 2.0, 2.5, and 3.0. The kit is ideal for determining precise system optical density requirements. Custom densities are available for OEM applications.

Accessories

Title CompareStock Number  Price Buy
UV-VIS ND Filter Kit, 12.5mm Diameter Filters #48-626 ₹46,710   Request Quote
  • 10 to 12 days
    ×
UV-VIS ND Filter Kit, 25mm Diameter Filters #47-511 ₹59,945   Request Quote
  • Contact Us
    ×
UV-VIS ND Filter Kit, 50mm Diameter Filters #64-347 ₹1,05,098   Request Quote
  • 10 to 12 days
    ×

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin