eo_logo
 
Product added to cart

UV Hot Mirrors

UV Hot Mirrors

×
  • Transmits 80% of UV and Visible Light
  • Reflects 70% of IR Light
  • Contact Us for Custom Sizes

Designed for a 0° angle of incidence, these UV Hot Mirrors’ multi-layer dielectric coating reflects infrared radiation, limiting heat buildup, while allowing UV and visible light to pass through. The fused silica substrate’s high transmission is ideal for projection and illumination systems, as well as in fluorescence applications that require the transmission of the UV excitation wavelength and the rejection of radiation harmful to temperature sensitive samples.

Common Specifications

Thickness (mm):
3.00
Thickness Tolerance (mm):
±0.2
Clear Aperture (%):
90
Angle of Incidence (°):
0
Coating:
Hot Mirror, 0°
Substrate:
Fused Silica (Corning 7980)
Surface Quality:
80-50
Coating Specification:
Ravg >70% @ 800 - 1050nm
Tavg >80% @ 245 - 460nm
Wavelength Range (nm):
245 - 1050
Surface Flatness (P-V):
3 - 5λ
Coating Type:
Dielectric

Products

AOI (°) Dia. (mm)  Dimensions (mm)   Thickness (mm)   Compare   Stock Number   Price  Buy
0 25.00 - 3.00
0 - 25.0 x 25.0 3.00
0 50.00 - 3.00
0 - 50.0 x 50.0 3.00
Didn't find your exact size? Get an immediate quote for your specified size here.

Product Details

Hot mirrors are crucial in many projection and illumination systems where high levels of heat can quickly damage sensitive components. Hot mirrors are specially coated to transmit visible light while reflecting the NIR, a major attributor to heat generation. By using a hot mirror, heat levels are limited with minimum impact on the overall system performance.

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin