eo_logo
 
Product added to cart

UV Fused Silica and Fluorescent USAF 1951 Resolution Targets

UV Fused Silica and Fluorescent USAF 1951 Resolution Targets

×
  • Designed for Calibration of UV or Fluorescence Microscopes
  • Fluorescent Targets have 365nm Excitation Wavelength, 550nm Emission Wavelength
  • Negative and Positive Targets Available

The Fused Silica Positive Target (chrome pattern, clear background) has the chrome pattern deposited on the top surface of the target, as does the Fused Silica Negative Target (clear pattern, chrome background).

Common Specifications

Substrate:
Fused Silica (Corning 7980)
Optical Density OD (Average):
>3.0
Surface Quality:
20-10
Surface Flatness (P-V):

Products

 Title   Compare   Stock Number   Price  Buy
2" x 2" Positive, USAF 1951 Target
2" x 2" Negative, USAF 1951 Target
3" x 3" Positive, USAF 1951 Target
3" x 3" Negative, USAF 1951 Target
2" x 2" Positive Fluorescent, USAF 1951 Target
2" x 2" Negative Fluorescent, USAF 1951 Target
3" x 3" Positive Fluorescent, USAF 1951 Target
3" x 3" Negative Fluorescent, USAF 1951 Target
2" x 2" Positive, USAF 1951 Hi-Resolution Target
2" x 2" Negative, USAF 1951 Hi-Resolution Target

Product Details

The Fluorescent Fused Silica Targets are ideal for applications involving fluorescence and confocal microscopy, nanotechnology, photolithography, and other UV-based imaging systems. The Fluorescent Fused Silica Positive Target (chrome pattern, clear background) has a fluorescent material on the top surface of the target. The Fluorescent Fused Silica Negative Target (clear pattern, chrome background) has a fluorescent material on the bottom surface.

Note: Chrome coated top surface will reflect UV radiation. Avoid direct skin contact and eye exposure to UV energy. UV protective eyewear sold separately. Fluorescent material adds 0.1 - 0.2mm to thickness of fluorescent targets.

Technical Information

Number of Line Pairs / mm in USAF Resolving Power Test Target 1951
Element
Group Number
For High Res only
-2 -1 0 1 2 3 4 5 6 7 8 9
1 0.250 0.500 1.00 2.00 4.00 8.00 16.00 32.0 64.0 128.0 256.0 512.0
2 0.280 0.561 1.12 2.24 4.49 8.98 17.95 36.0 71.8 144.0 287.0 575.0
3 0.315 0.630 1.26 2.52 5.04 10.10 20.16 40.3 80.6 161.0 323.0 645.0
4 0.353 0.707 1.41 2.83 5.66 11.30 22.62 45.3 90.5 181.0 362.0
5 0.397 0.793 1.59 3.17 6.35 12.70 25.39 50.8 102.0 203.0 406.0
6 0.445 0.891 1.78 3.56 7.13 14.30 28.50 57.0 114.0 228.0 456.0
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin