eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Ultraviolet Off-Axis Parabolic (OAP) Mirrors

Ultraviolet Off-Axis Parabolic (OAP) Mirrors

×
  • Enhanced Metallic Coating for High Reflectivity Across Deep UV (DUV) and Visible Spectra
  • 190nm Design Wavelength
  • <50Å RMS Surface Roughness

TECHSPEC® Ultraviolet Off-Axis Parabolic (OAP) Mirrors are coated with a DUV Enhanced Aluminum coating for excellent reflection from 190 – 900nm. To minimize scatter, these OAPs feature aluminum substrates and are diamond turned to have a surface roughness of <50Å RMS. Standard imperial diameters are available with multiple focal length options which range from 25.4 – 203mm. TECHSPEC® Ultraviolet Off-Axis Parabolic Mirrors are ideal for use in DUV ellipsometers, DUV Raman spectroscopy, or for general focusing of UV light generated by broadband light sources. To facilitate mounting and system integration, threaded mounting plate #47-111 (sold separately) which attaches to the base of these off-axis parabolic mirrors are available.

Note: The soft coating can be easily damaged by fingerprints and aerosols.

Common Specifications

Surface Roughness (Å):
<50 RMS
Coating:
Enhanced Aluminum (190-900nm)
Coating Type:
Metal
Coating Specification:
Ravg ≥92% @ 190 - 250nm
Ravg ≥83% @ 250 - 900nm
Off-Set Angle (°):
90
Surface Figure, RMS:
λ/8
Wavelength Range (nm):
190 - 900
Surface Quality:
80-50
Substrate:
Aluminum 6061-T6
Reflected Wavefront, RMS:
λ/4

Products

Dia. (mm) EFL (mm)  Compare   Stock Number   Price  Buy
25.40 25.40
25.40 50.80
25.40 76.20
25.40 101.60
25.40 203.20
50.80 50.80
50.80 76.20
50.80 101.60

Product Details

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin