eo_logo
 
Product added to cart

Ultra-Thin Nanoparticle Polarizers

Ultra-Thin Polarizers; 10x10, 12.5mm Dia, and 25mm Dia.

Ultra-Thin Polarizers; 10x10, 12.5mm Dia, and 25mm Dia.

×
  • NEW LOWER PRICE!
  • Lightweight 90µm Thick Substrate
  • >10,000:1 Extinction Ratio
  • Excellent Resistance to Temperature, Chemicals, and Harsh Environments
  • Range of Standard Sizes, Coatings, and Custom Options Available

Ultra-Thin Nanoparticle Polarizers are a lightweight 90µm thick alternative to traditional polarizers while providing a high transmission and an extinction ratio of >10,000:1. Constructed from sodium silicate glass substrate doped with prolate silver nanoparticles, these polarizers provide high temperature stability up to +400°C, chemical resistance, and resistance to UV radiation and bleaching. These polarizers are available uncoated, Single-Side AR coated, or Double-Side AR coated and cover wavelength ranges from 1260-1600nm. Ultra-Thin Nanoparticle Polarizers design are ideal for use in telecom, medical, and aerospace applications as well as in optical isolators, polarization interferometry, and improving signal-to-noise ratio.

Common Specifications

Thickness (mm):
0.09 ± 0.025
Extinction Ratio:
>10,000:1
Substrate:
Sodium Silicate Glass Doped with Silver Nanoparticles
Surface Quality:
40-20
Damage Threshold, By Design:
10 W/cm2
Acceptance Angle (°):
± 20°
Transmitted Wavefront Error, RMS:
<3 λ
Operating Temperature (°C):
-50 to +400

Products

 Title   Compare   Stock Number   Price  Buy
Ultra-Thin Polarizer, 1310nm, 10 x 10mm, Uncoated
Ultra-Thin Polarizer, 1310nm, 10 x 10mm, Single-Side AR Coated
Ultra-Thin Polarizer, 1310nm, 10 x 10mm, Double-Side AR Coated
Ultra-Thin Polarizer, 1310nm, 12.5mm Dia, Uncoated
Ultra-Thin Polarizer, 1310nm, 12.5mm Dia, Single-Side AR Coated
Ultra-Thin Polarizer, 1310nm, 12.5mm Dia, Double-Side AR Coated
Ultra-Thin Polarizer, 1310nm, 25mm Dia, Uncoated
Ultra-Thin Polarizer, 1310nm, 25mm Dia, Single-Side AR Coated
Ultra-Thin Polarizer, 1310nm, 25mm Dia, Double-Side AR Coated
Ultra-Thin Polarizer, 1550nm, 10 x 10mm, Uncoated
Ultra-Thin Polarizer, 1550nm, 10 x 10mm, Single-Side AR Coated
Ultra-Thin Polarizer, 1550nm, 10 x 10mm, Double-Side AR Coated
Ultra-Thin Polarizer, 1550nm, 12.5mm Dia, Uncoated
Ultra-Thin Polarizer, 1550nm, 12.5mm Dia, Single-Side AR Coated
Ultra-Thin Polarizer, 1550nm, 12.5mm Dia, Double-Side AR Coated
Ultra-Thin Polarizer, 1550nm, 25mm Dia, Uncoated
Ultra-Thin Polarizer, 1550nm, 25mm Dia, Single-Side AR Coated
Ultra-Thin Polarizer, 1550nm, 25mm Dia, Double-Side AR Coated

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin