eo_logo
 
Product added to cart

Ultra Precision Gimbal Mirror Mount

×
  • Pivot Point is Centered on the Optical Surface
  • Low Stress Optical Mounting System
  • Mounting Threads on 4 of 6 Sides

Low Wavefront Distortion Gimbal Mounts provide a low stress and temperature resistant mounting solution for mirrors of 25 or 50mm diameters. These gimbal mounts are designed with a flexure spring that relieves the stress of the mounted mirror as well as providing a known force opposing the contact points of the retainer ring to ensure stability of the mirror. Featuring a positive locking device, these gimbal mounts are resistant to vibrations as well as changes in temperature. Low Wavefront Distortion Gimbal Mounts have mounting threads on four of its sides making it an ideal choice for OEM integrating.

Common Specifications

Angular Range (°):
+/- 3°
Mounting Threads:
M4x0.7

Products

#71-792
25.0/25.4mm Optic Dia., Low Wavefront Distortion Gimbal Mount

Stock #71-792

New
#71-793
50.0/50.8mm Optic Dia., Low Wavefront Distortion Gimbal Mount

Stock #71-793

New
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin