eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

UCw Series Fixed Focal Length Lenses

UCw Series Fixed Focal Length Lenses

UCw Series Fixed Focal Length Lenses

×
  • Up to 1/2”, C-Mount Lens
  • Ultra-Compact (UC), High Resolution Lens for Small Sensors
  • Waterproof Versions of UC Series Fixed Focal Length Lenses
  • Meets IEC Ingress Protection Ratings of IPX7

TECHSPEC® UCw Series Fixed Focal Length Lenses are waterproof versions of our TECHSPEC® UC Series Fixed Focal Length Lenses, and are designed to meet IEC Ingress Protection Codes IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes. Additionally, their compact size provides high performance at an affordable cost without sacrificing quality or feel. These lenses include a hydrophobic coated window to prevent water droplets from settling on the lens' surface and are sealed with multiple O-rings to prevent moisture from entering the housing. TECHSPEC® UCw Series Fixed Focal Length Lenses are ideal for applications in space constrained, harsh environments such as food inspection, security, medical, and factory automation.

Common Specifications

Imaging Lens Type:
High Performance Lens with Compact Form Factor
Iris Option:
Fixed
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Optimized Sensor Format:
1/2.5"
Mount:
C-Mount
Environmental Rating:
IPX7
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Mount   Environmental Rating   Compare  Stock Number  Price Buy
4.00 1/2" f/1.8 0 - ∞ C-Mount IPX7
4.00 1/2" f/2.8 0 - ∞ C-Mount IPX7
4.00 1/2" f/4.0 0 - ∞ C-Mount IPX7
4.00 1/2" f/5.6 0 - ∞ C-Mount IPX7
4.00 1/2" f/8.0 0 - ∞ C-Mount IPX7
4.00 1/2" f/11.0 0 - ∞ C-Mount IPX7
4.00 1/2" f/16.0 0 - ∞ C-Mount IPX7
8.00 1/2" f/1.8 50 - ∞ C-Mount IPX7
8.00 1/2" f/2.8 50 - ∞ C-Mount IPX7
8.00 1/2" f/4.0 50 - ∞ C-Mount IPX7
8.00 1/2" f/5.6 50 - ∞ C-Mount IPX7
8.00 1/2" f/8.0 50 - ∞ C-Mount IPX7
8.00 1/2" f/11.0 50 - ∞ C-Mount IPX7
8.00 1/2" f/16.0 50 - ∞ C-Mount IPX7
12.00 1/1.8" f/1.8 100 - ∞ C-Mount IPX7
12.00 1/1.8" f/2.8 100 - ∞ C-Mount IPX7
12.00 1/1.8" f/4.0 100 - ∞ C-Mount IPX7
12.00 1/1.8" f/5.6 100 - ∞ C-Mount IPX7
12.00 1/1.8" f/8.0 100 - ∞ C-Mount IPX7
12.00 1/1.8" f/11.0 100 - ∞ C-Mount IPX7
12.00 1/1.8" f/16.0 100 - ∞ C-Mount IPX7

Product Details

Edmund Optics has created a family of high-performance ultra-compact optical designs (the UC Series family) and developed 3 customized optomechanical solutions targeted for specific applications. These lens sub-families utilize the same optics as the UC Series lenses providing the same optical performance in a variety of optomechanical solutions to meet your application requirements:

UC Series: Features locking cam focus and iris adjustment in an ultra-compact design and is the most adjustable version of these optical designs; they are the typical high-quality machine vision lenses.

UCi Series: Simplified mechanics featuring fixed apertures with compact housing. Industrial Ruggedization for reduced size, cost, and locked focus.

UCr Series: All optics glued in place and a locking C-clamp focus ring. Stabilized Ruggedization for reduced pixel shift and improved focus stability.

UCw Series: Waterproof, designed to meet IEC Ingress Protection Code IPX7 to withstand exposure to water up to 1 meter depth for 30 minutes.

Related Products

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin