eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Tip-Tilt Stages

TECHSPEC® Tip-Tilt Stages

TECHSPEC® Tip-Tilt Stages 30mm Micrometer Tilt Stage 70mm Micrometer Tilt Stage 125mm Micrometer Tilt Stage
×
  • Metric and English Hole Pattern Versions Available
  • Tilt Control in Two Axes (Kinematic Movement)
  • Precision Micrometer Drive
  • Mechanically Compatible to Other TECHSPEC® Stages

TECHSPEC® Tip-Tilt Stages are available in three different stage sizes from 30mm square to 70mm square. Each size is offered in Metric or English hole pattern versions and features precision micrometer movement for movement repeatability. Each stage is designed to integrate with TECHSPEC® components, further enhancing flexibility and allowing the user to create any number of axes in different configurations. TECHSPEC Tip-Tilt Stages are ideal for tilt control of both optics and mounting posts. Bottom adapter plate, sold separately, is required to mount 30mm and 40mm stages to a standard breadboard.

Common Specifications

Type of Movement:
Tip-Tilt
Construction:
Aluminium Stage
Type of Drive:
Metric Micrometer

Products

 Stage Size (mm)   Type   Type of Drive   Travel (°)   Load Capacity (kg)   Compare   Stock Number   Price  Buy
30 x 30 English Metric Micrometer ±3 2
30 x 30 Metric Metric Micrometer ±3 2
40 x 40 English Metric Micrometer ±3 2
40 x 40 Metric Metric Micrometer ±3 2
70 x 70 English Metric Micrometer ±3 3
70 x 70 Metric Metric Micrometer ±3 3
125 x 125 English Metric Micrometer ±2 4
125 x 125 Metric Metric Micrometer ±2 4

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin