eo_logo
 
Product added to cart

Threaded Base Plates

×
  • Two Size Options
  • Two Platform Options: English or Metric
  • English: Four #8-32 holes on½” Square and Four ¼-20 Holes on 1" Square
  • Metric: Four M4 x 0.7 holes on 12.5mm Square and Four M6 x 1 Holes on 25mm Square
  • Anodized Aluminum Construction

Base Plates have Metric or English threaded holes and additional center trapped hole (M6 x 1 or ¼-20). Base Plates also have extended center slots that ensure full use on matching metric or English breadboard patterns. 85mm x 50mm Base Plates have same tapped holes and slots as 60mm x 35mm Base Plates, but with extra short slots for added flexibility.

Common Specifications

Thickness (mm):
7.00
Construction:
Black Anodized Aluminum

Products

 Type   Length (mm)   Width (mm)   Compare   Stock Number   Price  Buy
Metric 60.00 35.00
Metric 85.00 50.00
English 60.00 35.00
English 85.00 50.00

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin