eo_logo
 
Product added to cart

Temperature Sensitive Liquid Crystal Sheets

Temperature Sensitive Liquid Crystal Sheets

Temperature Sensitive Liquid Crystal Sheets 25 - 30° C Temp Range, Liquid Crystal Dot Sticker (30/Pack)
×
  • Locate Electrical Shorts on Circuit Boards
  • Determine Insulation Voids
  • Map Heat Sinks
  • Easily Cut to Size

Temperature Sensitive Liquid Crystal Sheets are a durable solution for thermal mapping. Three to five micron-sized crystals dispersed within a polymer matrix exhibit total color spectrum response with temperature change. These Liquid Crystal (LC) sheets will retain their fast response and color characteristics for many months. Temperature Sensitive Liquid Crystal Sheets are durable and will not rupture unless subjected to abnormal pressure. The 12" x 12" sheets can easily be cut to size using scissors. These sheets are excellent for a broad range of testing applications, such as visual testing and evaluation. Only minimal experimentation is required to conduct tests and be able to interpret the results.

Products

 Title   Compare   Stock Number   Price  Buy
20 - 25° C Temp Range, Liquid Crystal Sheet
20 - 25° C Temp Range, Liquid Crystal Sheet w/Adhesive
25 - 30° C Temp Range, Liquid Crystal Sheet
25 - 30° C Temp Range, Liquid Crystal Sheet w/Adhesive
25 - 30° C Temp Range, Liquid Crystal Dot Sticker (30/Pack)
30 - 35° C Temp Range, Liquid Crystal Sheet
30 - 35° C Temp Range, Liquid Crystal Sheet w/Adhesive
35 - 36° C Temp Range, Liquid Crystal Sheet
35 - 36° C Temp Range, Liquid Crystal Sheet w/Adhesive
35 - 40° C Temp Range, Liquid Crystal Sheet
35 - 40° C Temp Range, Liquid Crystal Sheet w/Adhesive
40 - 45° C Temp Range, Liquid Crystal Sheet
40 - 45° C Temp Range, Liquid Crystal Sheet w/Adhesive
Assortment Set, Liquid Crystal Sheet

Product Details

The Liquid Crystal Sheet Assortment Set (#61-161) includes six 6" x 12" x 0.007" LC sheets, one in each of the temperature ranges listed below. This sampler package is ideal for situations where the temperatures reached are not precisely known or fluctuate over broad ranges. 

Technical Information

Specifications for Sheets Included with #61-161
Sheet Label Red Start °C Green Start (°C) Blue Start (°C) Clearing Point, Blue to Black (°C) Bandwidth (Blue Start minus Red Start) (°C)
R20C5W 20 21 25 41 5
R25C5W 25 26 30 44 5
R30C5W 30 31 35 46 5
R35C1W 35 35.2 36 49 1
R35C5W 35 36 40 49 5
R40C5W 40 41 45 52 5
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin