eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Low Profile Magnetic Bases

Low Profile Magnetic Bases

Low Profile Magnetic Bases

Low Profile Magnetic Bases #18-681 - 65mm Square Magnetic Base, Metric #19-286 - 40mm Square Magnetic Base, Metric
×
  • On/Off Magnet for Easy Placement on Lab Bench
  • Low Profile 20mm Height
  • Compatible with TECHSPEC Stages

TECHSPEC® Low Profile Magnetic Bases are ideal for placing benchtop system components and subassemblies anywhere on a lab table with ease. Designed to complement our TECHSPEC Stages, these magnetic bases add just 20mm in height, enabling easy integration without compensation for the height of other optics and subassemblies. Switchable magnets providing 49 or 196N allow for easily securing subassemblies in place and for removing them when no longer required. TECHSPEC Low Profile Magnetic Bases share the same hole patterns as our TECHSPEC stages, making them an ideal lab bench component for system building.

Common Specifications

Note:
The permanent magnet is turned on and off by a switching lever
Thickness (mm):
20.00
Construction:
Anodized Aluminum

Products

 Type   Length (mm)   Magnetic Force (N)   Mounting Threads   Compare   Stock Number   Price  Buy
Metric 65.00 196 (4) M3 x 0.5, (9) M6 x 1.0
English 65.00 196 (4) 6 x 32, (9) ¼-20
Metric 40.00 49 (8) M2 x 0.4, (4) M3 x 0.5, (1) M6 x 1.0
English 40.00 49 (8) 2-56, (4) 6 x 32, (1) ¼-20

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin