eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

High Load Capacity Dovetail Stages

High Load Capacity Dovetail Stages

TECHSPEC® High Load Capacity Dovetail Stages

TECHSPEC® High Load Capacity Dovetail Stages #16-711 Dovetail Stage placed between #17-289 (Dovetail Stage Base Plate) and #17-292 (Dovetail Stage Camera Adapter) #16-711 Dovetail Stage placed between #17-289 (Dovetail Stage Base Plate) and #17-292 (Dovetail Stage Camera Adapter) with Post and Post Holder #16-713 Dovetail Stage placed between #17-291 (Dovetail Stage Base Plate) and #17-294 (Dovetail Stage Camera Adapter) with #86-571 (16mm HP Series Fixed Focal Length Lens) and FLIR Camera for Imaging Positioning +6
×
  • Compact Overall Size for System Integration
  • Brass Construction for High Stiffness and up to 15kg Load Capacity
  • Compatible with All TECHSPEC® Stages

TECHSPEC® High Load Capacity Dovetail Stages are a compact, cost-effective solution for linear adjustment within an optical system. These stages feature high stiffness brass construction and a hex driven movement, allowing for a low profile and compact overall size with 5, 10, and 15kg high load capacity options. The absence of tension springs and the included external plate lock ensure resistance to vibration and increase stability. TECHSPEC High Load Capacity Dovetail Stages are ideal for imaging and laser optics systems that require low profile integrated linear adjustments in demanding environments. These stages feature bolt patterns that are compatible with all TECHSPEC and comparable metric and English stages.

Common Specifications

Type of Movement:
Linear (X)
Guide System:
Dovetail
Drive Orientation:
Center Drive
Construction:
Matte Black Finish Brass
Leadscrew Pitch (mm):
0.5
Straight Line Accuracy (μm):
10
Type of Drive:
Lead Screw

Products

 Stage Size (mm)   Type   Type of Drive   Drive Orientation   Travel (mm)   Travel (inches)   Compare   Stock Number   Price  Buy
30 x 30 English Lead Screw Center Drive 8 0.31
40 x 40 English Lead Screw Center Drive 14 0.55
65 x 65 English Lead Screw Center Drive 25 0.98
30 x 30 Metric Lead Screw Center Drive 8 0.31
40 x 40 Metric Lead Screw Center Drive 14 0.55
65 x 65 Metric Lead Screw Center Drive 25 0.98

Technical Information

Accessories

Title CompareStock Number  Price Buy
30mm SQ Dovetail Stage Base Plate #17-289 ₹2,439 Qty 10+ ₹2,201   Request Quote
  • 10 to 12 days
    ×
40mm SQ Dovetail Stage Base Plate #17-290 ₹2,439 Qty 10+ ₹2,201   Request Quote
  • 10 to 12 days
    ×
65mm SQ Dovetail Stage Base Plate #17-291 ₹2,439 Qty 10+ ₹2,201   Request Quote
  • 10 to 12 days
    ×
30mm SQ Dovetail Stage Camera Adapter #17-292 ₹2,439 Qty 10+ ₹2,201   Request Quote
  • 10 to 12 days
    ×
40mm SQ Dovetail Stage Camera Adapter #17-293 ₹2,439 Qty 10+ ₹2,201   Request Quote
  • 10 to 12 days
    ×
65mm SQ Dovetail Stage Camera Adapter #17-294 ₹2,439 Qty 10+ ₹2,201   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin