eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Molded Aspheric Condenser Lenses

TECHSPEC Molded Aspheric Condenser Lenses

×
  • High Numerical Apertures
  • Fully Documented for OEM Integration
  • Ideal for Illumination Applications

TECHSPEC® Molded Aspheric Condenser Lenses have been designed for integration into the illumination path of OEM instrumentation. Available in 5 to 50mm diameters, the small diameter lenses are ideal for medical devices or portable instruments, while the larger lenses are typically integrated into benchtop analytical equipment including biotech instruments such as DNA sequencers and polymerase chain reaction (PCR) testing platforms. The front aspheric surface is molded to eliminate spherical aberrations, while the second surface is ground and polished for improved performance. Full prescription data and drawings are available to aid in design integration.

Note: For custom coating options, please contact us.

Common Specifications

Note:
Click here for more information on the ISO 10110 surface quality specification.
Centering (arcmin):
≤25
Bevel:
Protective bevel as needed
Shape of Back Surface:
Plano
Numerical Aperture NA:
0.625
Focal Length Tolerance (%):
±5
f/#:
0.8
Conjugate Distance:
Infinite

Products

Dia. (mm) EFL (mm) NA  Coating   Compare   Stock Number   Price  Buy
5.00 4.00 0.625 Uncoated
Other Coating Options
×
5.00 4.00 0.625 MgF2 (400-700nm)
Other Coating Options
×
5.00 4.00 0.625 NIR I (600-1050nm)
Other Coating Options
×
5.00 4.00 0.625 VIS-EXT (350-700nm)
Other Coating Options
×
10.00 8.00 0.625 Uncoated
Other Coating Options
×
10.00 8.00 0.625 MgF2 (400-700nm)
Other Coating Options
×
10.00 8.00 0.625 NIR I (600-1050nm)
Other Coating Options
×
10.00 8.00 0.625 VIS-EXT (350-700nm)
Other Coating Options
×
12.50 10.00 0.625 Uncoated
Other Coating Options
×
12.50 10.00 0.625 MgF2 (400-700nm)
Other Coating Options
×
12.50 10.00 0.625 NIR I (600-1050nm)
Other Coating Options
×
12.50 10.00 0.625 VIS-EXT (350-700nm)
Other Coating Options
×
15.00 12.00 0.625 Uncoated
Other Coating Options
×
15.00 12.00 0.625 MgF2 (400-700nm)
Other Coating Options
×
15.00 12.00 0.625 NIR I (600-1050nm)
Other Coating Options
×
15.00 12.00 0.625 VIS-EXT (350-700nm)
Other Coating Options
×
20.00 16.00 0.625 Uncoated
Other Coating Options
×
20.00 16.00 0.625 MgF2 (400-700nm)
Other Coating Options
×
20.00 16.00 0.625 NIR I (600-1050nm)
Other Coating Options
×
20.00 16.00 0.625 VIS-EXT (350-700nm)
Other Coating Options
×
25.00 20.00 0.625 Uncoated
Other Coating Options
×
25.00 20.00 0.625 MgF2 (400-700nm)
Other Coating Options
×
25.00 20.00 0.625 NIR I (600-1050nm)
Other Coating Options
×
25.00 20.00 0.625 VIS-EXT (350-700nm)
Other Coating Options
×
30.00 24.00 0.625 Uncoated
Other Coating Options
×
30.00 24.00 0.625 MgF2 (400-700nm)
Other Coating Options
×
30.00 24.00 0.625 NIR I (600-1050nm)
Other Coating Options
×
30.00 24.00 0.625 VIS-EXT (350-700nm)
Other Coating Options
×
40.00 32.00 0.625 Uncoated
Other Coating Options
×
40.00 32.00 0.625 MgF2 (400-700nm)
Other Coating Options
×
40.00 32.00 0.625 NIR I (600-1050nm)
Other Coating Options
×
40.00 32.00 0.625 VIS-EXT (350-700nm)
Other Coating Options
×
50.00 40.00 0.625 Uncoated
Other Coating Options
×
50.00 40.00 0.625 MgF2 (400-700nm)
Other Coating Options
×
50.00 40.00 0.625 NIR I (600-1050nm)
Other Coating Options
×
50.00 40.00 0.625 VIS-EXT (350-700nm)
Other Coating Options
×

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin