eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Tapered Light Pipe Homogenizing Rods

TECHSPEC® Tapered Light Pipe Homogenizing Rods

TECHSPEC® Tapered Light Pipe Homogenizing Rods
×

 
TECHSPEC® Tapered Light Pipe Homogenizing Rods utilize total internal reflection to homogenize non-uniform light sources regardless of their spectral characteristics. These rods are perfect for use with LED sources. The Numerical Aperture (NA) of the light output is reduced proportionally to the magnification, allowing significant reduction in NA of the output light. TECHSPEC® Tapered Light Pipe Homogenizing Rods are available in both 2X and 3X magnifications. The uncoated rods are offered in Standard or Low NA Tapered Light Pipes.

Common Specifications

Parallelism (arcmin):
5.00
Length Tolerance (mm):
±0.3
Coating:
Uncoated
Substrate:
Surface Quality:
60-40
Aperture Tolerance (mm):
±0.10
Image Orientation:
Light Homogenization
Wavelength Range (nm):
350 - 2200
Surface Flatness (P-V):

Products

 Wavelength Range (nm)   Entrance Aperture (mm)   Length (mm)   Magnification   Compare   Stock Number   Price  Buy
350 - 2200 2.5 x 2.5 50.00 2X
350 - 2200 2.5 x 2.5 50.00 3X
350 - 2200 2.5 x 2.5 100.00 2X
350 - 2200 2.5 x 2.5 100.00 3X
350 - 2200 4 x 4 50.00 2X
350 - 2200 4 x 4 50.00 3X
350 - 2200 4 x 4 100.00 2X
350 - 2200 4 x 4 100.00 3X

Product Details

Tapered Light Pipe Homogenizing Rod Mounts, specifically designed to hold our TECHSPEC® Tapered Light Pipe Homogenizing Rods, are available; these mounts greatly simplify the handling and integration of these components.

Technical Information

Accessories

Title CompareStock Number  Price Buy
2.5mm Entrance 5mm Exit, 50mm Long, Tapered Light Pipe Mount #64-923 ₹10,080 Qty 6+ ₹8,055   Request Quote
  • 10 to 12 days
    ×
2.5mm Entrance 7.5mm Exit, 50mm Long, Tapered Light Pipe Mount #64-924 ₹10,080 Qty 6+ ₹8,055   Request Quote
  • 10 to 12 days
    ×
2.5mm Entrance 5mm Exit, 100mm Long, Tapered Light Pipe Mount #67-401 ₹11,430 Qty 6+ ₹9,180   Request Quote
  • 10 to 12 days
    ×
2.5mm Entrance 7.5mm Exit, 100mm Long, Tapered Light Pipe Mount #67-402 ₹11,430 Qty 6+ ₹9,180   Request Quote
  • 10 to 12 days
    ×
4mm Entrance 8mm Exit, 50mm Long, Tapered Light Pipe Mount #67-403 ₹10,080 Qty 6+ ₹8,055   Request Quote
  • 10 to 12 days
    ×
4mm Entrance 8mm Exit, 100mm Long, Tapered Light Pipe Mount #64-925 ₹11,430 Qty 6+ ₹9,180   Request Quote
  • Contact Us
    ×

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin