eo_logo
 
Product added to cart

Super High Contrast Polarizing Film

Super High Contrast Linear Polarizing Film

Super High Contrast Linear Polarizing Film

×

Super High Contrast Polarizing Film features a 15,000:1 contrast ratio from 400 – 700nm with ≥42% transmission within that range. These polarizing films are available in either circular or rectangular geometries in a range of sizes. Super High Contrast Polarizing Film are easily cut to required geometries using common cutting tools for system integration. Additionally, the 1000 x 620mm version is available with an adhesive backing to facilitate incorporation into various applications. These polarizing films are ideal for imaging, metrology, and microscopy applications where contrast sensitivity is important.

Common Specifications

Construction:
Polarizing Film
Extinction Ratio:
15,000:1 nominal
Substrate:
Cellulose Triacetate Film
P-Polarization Transmission (%):
>42
Wavelength Range (nm):
400 - 700
Operating Temperature (°C):
-20 to +70

Products

 Dimensions (mm)  Dia. (mm)  Compare   Stock Number   Price  Buy
990 x 620 -
990 x 620 -
25 x 25 -
50 x 50 -
100 x 100 -
200 x 200 -
- 12.50
- 25.00

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin