The SugarCUBE™ Ultra LED Illuminator has an output greater than 4000 lumens and 9800mW. This white LED illuminator is an ideal replacement for standard halogen illuminators as it lasts up to 60 times longer than halogen bulbs and never needs to be replaced. The SugarCUBE™ Ultra LED Illuminator is controllable manually through a control panel on the front of the unit or via RS-232 for easy integration into computer controlled systems. Optional easy-to-operate software is also available. A fiber optic adapter is required to connect a light guide to the illuminator. To maximize the brightness of the ultra-white illuminator, we recommend using a ½" diameter or larger fiber optic liquid light guide.
Note: This illuminator can get very hot, please only use light guides rated for high temperatures. If using standard light guides, it is not recommended to go above 50% intensity.
| Stock Number | Description | Shoulder Diameter (Inches) | Ferrule Diameter (Inches) | Compatible Illuminator | Compatible Light Guide |
| #66-301 | SugarCUBE™ Light Guide Adapter - 50 | 0.752 | 0.564 | Red, Green, Blue, White, Ultra White |
54-210, 39-826, 58-839, 54-174, 38-659, 39-369, 39-370, 39-371 Ultra White MUST use liquid light guides |
| #66-302 | SugarCUBE™ Light Guide Adapter - 52 | 0.877 | 0.564 | Red, Green, Blue, White, Ultra White |
54-210, 39-826, 58-839, 54-174, 38-659, 39-369, 39-370, 39-371 Ultra White MUST use liquid light guides |
| #13-536 | SugarCUBE™ Light Guide Adapter - 3mm | 0.57 | 0.314 | Red, Green, Blue, White, Ultra White |
54-202, 53-045, 40-639, 42-346, 42-347, 39-367, 39-368, 53-689, 53-692, 53-690, 53-693, 53-691, 53-694 Ultra White MUST use liquid light guides |
| #13-537 | SugarCUBE™ Light Guide Adapter - 5mm | 0.455 | 0.314 | Red, Green, Blue, White, Ultra White |
54-202, 53-045, 40-639, 42-346, 42-347, 39-367, 39-368, 53-689, 53-692, 53-690, 53-693, 53-691, 53-694 Ultra White MUST use liquid light guides |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®