eo_logo
 
Product added to cart

SugarCUBE™ LED Illuminators

×
  • Direct Replacement for 150W Halogen Illuminators
  • 50% Power Savings Compared To Halogen Source
  • More than 60,000 Hour LED Lifetime
  • For Use with Fiber Optic Light Guides

SugarCUBE™ LED Illuminators have an output of up to 1700 lumens and are ideal replacements for standard halogen illuminators because LED illuminators last up to 60 times longer than halogen bulbs and never need to be replaced. These illuminators are controllable manually through controls on the front of the unit or via RS-232 for easy integration into computer controlled systems. Optional, easy-to-operate software is also available. 

Common Specifications

LED Lifetime (hours):
60,000
Type of Illumination:
Fiber Optic Illuminator, LED
Illumination Mode:
Constant

Products

 Title   Compare   Stock Number   Price  Buy
SugarCUBE™ LED Illuminator - Red
SugarCUBE™ LED Illuminator - Green
SugarCUBE™ LED Illuminator - Blue
SugarCUBE™ LED Illuminator - White

Product Details

Available with red, green, blue, white, or white options, SugarCUBE™ LED Illuminators fulfill a wide range of machine vision applications. The standard white unit offers an output power of greater than 1450 lumens and a radiant flux of 1200mW. A fiber optic adapter required to connect a light guide to the illuminator.

Technical Information

Stock Number Description Shoulder Diameter (Inches) Ferrule Diameter (Inches) Compatible Illuminator
#66-301 SugarCUBE™ Light Guide Adapter - 50 0.752 0.564 Red, Green, Blue, White, Ultra White
#66-302 SugarCUBE™ Light Guide Adapter - 52 0.877 0.564 Red, Green, Blue, White, Ultra White
#66-303 SugarCUBE™ Light Guide Adapter - 53 1.505 0.439 Red, Green, Blue, White
#66-304 SugarCUBE™ Light Guide Adapter - 56 0.207 0.19 Red, Green, Blue, White
#66-305 SugarCUBE™ Light Guide Adapter - 57 0.255 0.19 Red, Green, Blue, White
#66-306 SugarCUBE™ Light Guide Adapter - 58 0.424 0.314 Red, Green, Blue, White
#66-307 SugarCUBE™ Light Guide Adapter - 65 1.52 0.63 Red, Green, Blue, White
#66-308 SugarCUBE™ Light Guide Adapter - 66 1.52 0.565 Red, Green, Blue, White
#13-536 SugarCUBE™ Light Guide Adapter - 3mm 0.57 0.314 Red, Green, Blue, White
#13-537 SugarCUBE™ Light Guide Adapter - 5mm 0.455 0.314 Red, Green, Blue, White

Accessories

Title CompareStock Number  Price Buy
SugarCUBE™ RS232 Cable #66-034 ₹3,045   Request Quote
  • 10 to 12 days
    ×
RS-232 Breakout Cable #66-035 ₹2,175   Request Quote
  • Contact Us
    ×
SugarCUBE™ Input Cable Remote #66-036 ₹2,175   Request Quote
  • 10 to 12 days
    ×
SugarCUBE™ Light Guide Adapter - 50 #66-301 ₹3,045   Request Quote
  • 10 to 12 days
    ×
SugarCUBE™ Light Guide Adapter - 52 #66-302 ₹2,958   Request Quote
  • 10 to 12 days
    ×
SugarCUBE™ Light Guide Adapter - 53 #66-303 ₹3,045   Request Quote
  • 10 to 12 days
    ×
SugarCUBE™ Light Guide Adapter - 56 #66-304 ₹3,045   Request Quote
  • 10 to 12 days
    ×
SugarCUBE™ Light Guide Adapter - 57 #66-305 ₹3,045   Request Quote
  • 10 to 12 days
    ×
SugarCUBE™ Light Guide Adapter - 58 #66-306 ₹3,045   Request Quote
  • 10 to 12 days
    ×
SugarCUBE™ Light Guide Adapter - 65 #66-307 ₹3,045   Request Quote
  • 10 to 12 days
    ×
SugarCUBE™ Light Guide Adapter - 66 #66-308 ₹3,045   Request Quote
  • 10 to 12 days
    ×
SugarCUBE™ Light Guide Adapter - 3mm #13-536 ₹3,045   Request Quote
  • 10 to 12 days
    ×
SugarCUBE™ Light Guide Adapter - 5mm #13-537 ₹3,045   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin