eo_logo
 
Product added to cart

Stepped Neutral Density (ND) Filters

×
  • 11 Discrete Density Steps
  • Design Wavelength of 400 - 700nm
  • Density Neutrality of ±5%

Density and transmission vary in eleven equal steps across the surface length. The steps are abrupt changes and no light escapes between them. Spectrally flat neutral density coating. Ideal for applications requiring variable densities and known density values.

Common Specifications

Dimensions (mm):
25.4 x 50.8
Length (inches):
2.0
Length (mm):
50.80
Thickness (inches):
0.062
Width (inches):
1.0
Width (mm):
25.40
Substrate:
Float Glass
Coating:
Stepped Variable
Blocking Wavelength Range (nm):
400 - 700

Products

 Dimensions (mm)   Optical Density OD (Average)   Thickness (inches)   Compare   Stock Number   Price  Buy
25.4 x 50.8 0.04 - 1.0 0.062
25.4 x 50.8 0.04 - 2.0 0.062
25.4 x 50.8 0.04 - 3.0 0.062

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin