eo_logo
 
Product added to cart

Star Target

Star Targets (Glass and Photo Paper)

Star Targets (Glass and Photo Paper) Siemens Star Target, 4
×
  • Ideal for Detection of Focus Errors and Astigmatism
  • Frequency Range at Target Center (lp/mm) 7.14 - 229.2
  • Available on White Photographic Paper or Chrome on Glass

Star Targets are ideal for identifying focus errors, astigmatism, and other aberrations existing in an imaging system. Our 60mm diameter (#58-832 and #58-833) targets feature an unresolved core of 100μm and are ideal for high-resolution or high magnification imaging systems. Both targets are chrome on glass. Star Targets, in the 4” x 4” size, are available as chrome on glass (#46-247) or photo paper (#46-246), feature an unresolved core of 2.7mm, and are designed for mid- to low-range spatial frequencies common in macro imaging systems. These targets have a frequency range at target center (lp/mm) of 7.14-229.2.  

Common Specifications

NIST Certification:
No

Products

 Title   Compare   Stock Number   Price  Buy
Siemens Star Target, 60mm Dia., 72 Sectors Chrome on Glass
Siemens Star Target, 60mm Dia., 36 Sectors Chrome on Glass
Siemens Star Target, 4" x 4", 120 Sectors Photo Paper
Siemens Star Target, 4" x 4", 60 Sectors Chrome on Glass
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin