eo_logo
 
Product added to cart

Stainless Steel Posts for Imaging Systems

×
  • Posts for Integration into Imaging Systems
  • Vertical Posts Thread to Bases and Platforms
  • Horizontal Arms Thread to Posts and Microscope Head Mounts
  • Rack and Pinion Focusing Mounts, and Accessories also Available

Stainless Steel Posts for Imaging Systems are used for constructing and supporting imaging systems. Vertical posts can be threaded directly into bases or platforms and include a steel collar with a set screw. Horizontal arms can be used with a 90° angle mount, on vertical posts, or with a breadboard adapter. Stainless Steel Posts for Imaging Systems are ¾ of an inch in diameter and are offered in lengths ranging from 9.0 inches (228.6mm) to 24.0 inches (609.6mm). The mounting threads for these posts are available threaded on one end with ¾"-16 male or threaded on both ends with a combination of ¼"-20 and 5/16”-18 pins. 

Common Specifications

Diameter (inches):
3/4

Products

 Length (inches)   Length (mm)   Mounting Threads   Compare   Stock Number   Price  Buy
9.0 228.6 3/4-16 Male (One End)
12.0 304.8 3/4-16 Male (One End)
15.0 381.0 3/4-16 Male (One End)
18.0 457.2 3/4-16 Male (One End)
24.0 609.6 3/4-16 Male (One End)
9.0 228.6 1/4-20 Pin, 5/16-18 Pin
18.0 457.2 1/4-20 Pin, 5/16-18 Pin
24.0 609.6 1/4-20 Pin, 5/16-18 Pin

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin