eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Stainless Steel Motorized Linear Stages

Stainless Steel Motorized Linear Stages

Stainless Steel Motorized Linear Stages

×
  • High Precision, Monobloc Designs
  • Integrated Motor and Controller
  • Compatible with TECHSPEC Manual Stages

TECHSPEC Stainless Steel Motorized Linear Stages are a high-precision motion control solution for automated system alignment. The monobloc stainless steel design features ball bearing guides cut directly into the stage chassis, ensuring higher stiffness, straightness, and parallelism than typical stage assemblies. These motorized stages utilize the same mounting hole patterns as TECHSPEC Manual Stages and Slides, allowing for the creation of combined manual and motorized optical systems, depending on the application's needs; this versatility is unique to Edmund Optics. TECHSPEC Stainless Steel Motorized Linear Stages are easily programmable and daisy chain compatible, ensuring fast setup of multi-axis automated systems. The stages deliver high precision for demanding photonics applications.

Common Specifications

Type of Motor:
Stepper Motor
Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Accuracy (μm):
5
Backlash (μm):
<1
Construction:
Stainless Steel
Height (mm):
30
Repeatability (μm):
±0.5
Speed (mm/s):
20
Encoder Resolution:
16,000 PPR
Resolution (μm):
5
Type of Drive:
Lead Screw
Control Interface:
RS-485, USB
Computer Interface:
RS-485, USB
Operating Temperature (°C):
0-50

Products

 Title   Compare   Stock Number   Price  Buy
30mm Travel, 50mm Square TECHSPEC Motorized Linear Stage, Metric
30mm Travel, 50mm Square TECHSPEC Motorized Linear Stage, English
30mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, Metric
30mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, English
50mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, Metric
50mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, English
100mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, Metric
100mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, English
150mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, Metric
150mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, English
200mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, Metric
200mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, English
300mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, Metric
300mm Travel, 80mm Square TECHSPEC Motorized Linear Stage, English

Accessories

Title CompareStock Number  Price Buy
Daisy Chain Board #72-722 New ₹26,550   Request Quote
  • Contact Us
    ×
50mm Stage Breadboard Mounting Plate #72-723 New ₹7,650   Request Quote
  • 10 to 12 days
    ×
80mm Stage Breadboard Mounting Plate #72-724 New ₹9,450   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin