eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Stage Adapter Plates and Accessories

TECHSPEC® Stage Adapter Plates and Accessories

TECHSPEC® Stage Adapter Plates and Accessories Bottom Adapter Plate Top Adapter Plate Z-Bracket +1
×

TECHSPEC® Stage Adapter Plates and Accessories are designed to simplify the integration of our popular TECHSPEC Stages in experiments and benchtop systems. Bottom adapter plates are compatible with all 30 and 40mm Single Axis Translation Stages, Vertical Translation Stages, Rotary Stages, Tip-Tilt Stages, and Goniometers, providing a convenient way to mount each stage to standard breadboard and Optical Tables. Metric adapter plates are compatible with M6 tapped tables, while English adapter plates are compatible with ¼-20 tapped tables. Top adapter plates provide five ¼-20 (English plates) or M6 x 1.0 (Metric plates) mounting holes for easily integrating standard posts and post holders with these stages.

A complete line of Z-axis brackets is also available to combine our TECHSPEC® Stages into multi-axis positioning systems. By purchasing single-axis stages separately, Z-axis brackets can be used to configure your own X-Y-Z combination, using different drive options, travel options, and even standard or thru-hole mounting stage options. All Z-axis brackets include socket head cap screws (S.H.C.S.) to connect two stages. All standard profile brackets have thru-hole clearance. Note: All 70 and 125mm Stages will mount directly to standard tables and breadboards without the need for an adapter plate.

Common Specifications

Construction:
Black Anodized Aluminum

Products

 Type   Function   Compatible Stage Size (mm)   Compare   Stock Number   Price  Buy
English Bottom Adapter 30/40
Metric Bottom Adapter 30/40
English Top Adapter 30/40
Metric Top Adapter 30/40
English Z-Bracket 30
Metric Z-Bracket 30
English Z-Bracket 40
Metric Z-Bracket 40
English Z-Bracket 70
Metric Z-Bracket 70
English Z-Bracket 125
Metric Z-Bracket 125

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin