eo_logo
 
Product added to cart

Sorbothane® Mounts

×
  • Absorb and Dissipate Vibration
  • Stabilize Equipment up to 152lbs
  • English, Metric, or Universal Styles

Sorbothane® Mounts absorb (57% absorption efficiency) and dissipate energy (70% specific damping). The mounts reduce vibration to other components by isolating the vibrations within the material while absorbing multi-directional forces. These hemisphere mounts can stabilize equipment weighing up to 38 pounds (hemisphere mounts), 65 pounds (¼-20 male bumper mounts), or 29.4 kg (M6 male bumper mounts). Sorbothane® Mounts measure 50mm dia. (top) x 26mm thick. The top side of the hemisphere is tacky, while the other side is felt. ¼-20 or M6 male bumper mounts measure 38.1mm dia. x 25.4mm thick. The threaded screw measures 12mm long. All models have a hardness durometer value of 70. Each package contains 4 mounts.

Common Specifications

Construction:
Sorbothane

Products

 Type   Thickness (inches)   Thickness (mm)   Thread Length (mm)   Compare   Stock Number   Price  Buy
English - 25.40 12.7
Metric - 25.40 12.7
Universal 1.0 - -

Accessories

Title CompareStock Number  Price Buy
English Leveling Feet, 32-500lb Support (Package of 4) #62-682 ₹1,980   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin