eo_logo
 
Product added to cart

Small Diameter Plastic Aspheric Lenses

×
  • Small Diameter Eases OEM Integration
  • High Numerical Apertures
  • Ideal for Medical and Diagnostic Instrumentation

Small Diameter Plastic Aspheric Lenses are designed with OEM integration in mind. The small diameters, lightweight materials, and high numerical apertures make these lenses ideal for medical devices, diagnostic instrumentation, or wearable applications. Full prescription data is available to assist in design integration.

Note: For custom coating requirements, please contact us.

Common Specifications

Focal Length Tolerance (%):
±1.5
Aspheric Design Wavelength (nm):
550
Coating:
Uncoated
Surface Quality:
60-40

Products

Dia. (mm) EFL (mm) NA  Coating   Compare   Stock Number   Price  Buy
3.00 2.99 0.50 Uncoated
6.00 18.00 0.17 Uncoated
6.00 12.00 0.25 Uncoated
6.00 9.00 0.33 Uncoated
6.00 6.00 0.50 Uncoated
7.00 7.32 0.48 Uncoated
8.00 5.90 0.68 Uncoated
8.00 6.50 0.62 Uncoated
8.00 6.90 0.58 Uncoated
12.00 12.00 0.50 Uncoated
12.00 18.01 0.33 Uncoated

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin