eo_logo
 
Product added to cart

SM Lens Tube Drop-In Mounts

×
  • Compatible with any SM1 Threaded Lens Tube
  • Mounts 5mm to 19.05mm Optical Components
  • Drop-In Mounting for Easy Assembly

SM Lens Tube Drop-In Mounts allow easy integration of many standard diameter lenses into SM1 Tube Systems. Featuring a common outer diameter of 25.4mm, the mount design ensures lenses are well centered when dropped into SM1 threaded lens tubes. These drop-in mounts expand the mounting diameter capability of any SM1 threaded lens tube system from only 25.0/25.4mm diameter optics to also include 5mm, 6mm, 9mm, 10mm, 15mm, 18mm, and 19.05mm diameter optics. SM Lens Tube Drop-In Mounts are compatible with any SM1 threaded lens tube, making these mounts an essential addition to any lab or OEM system setup.

Common Specifications

Type of Optics:
Circular
Tube System Compatibility:
SM Tube System
Min. Thickness of Compatible Optics (mm):
0.50
Max. Thickness of Compatible Optics (mm):
8.50
Construction:
Black Anodized Aluminum

Products

 Title   Compare   Stock Number   Price  Buy
SM1 Tube, 19.05mm Optic Adapter
SM1 Tube, 18mm Optic Adapter
SM1 Tube, 15mm Optic Adapter
SM1 Tube, 10mm Optic Adapter
SM1 Tube, 9mm Optic Adapter
SM1 Tube, 6mm Optic Adapter
SM1 Tube, 5mm Optic Adapter

Accessories

Title CompareStock Number  Price Buy
SM1 Retainer Ring #35-763 ₹367   Request Quote
  • 10 to 12 days
    ×
Multi-Element Tube Spanner Wrench #11-046 ₹3,998   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin