eo_logo
 
Product added to cart

Single Tube DIN Microscopes

×
  • Integrate Objective with C-Mount Camera or DIN Eyepiece
  • Compatible with DIN Standard Objectives
  • Objective and Eyepiece Not Included

Single Tube DIN Microscopes allow DIN standard objectives to be used directly with either a DIN eyepiece or a C-mount camera. Tubes are the appropriate length for DIN standard. Any DIN objective can be mounted to either tube. Single Tube DIN Microscopes have two models to fit different applications. Model #54-869 allows a DIN standard eyepiece to be used with the objective to make an ocular microscope. Model #54-868 allows the DIN objective to be mounted to a C-mount camera and achieve a primary magnification equal to the magnification of the objective. The field of view of the video system is equal to the sensor size divided by the magnification of the objective. For example, a 4X objective will yield a horizontal field of view of 1.6mm on a ½" sensor. Objectives and eyepieces are not included with tube assemblies.

The optional mounting ring allows mounting to a ¼-20 screw. Mounting ring (#52-930) and ¼-20 fine focus rack and pinion mount (#54-794) are recommended for mounting to boom stands and workstation bases.

Common Specifications

Maximum Diameter (mm):
30.0
Mount:
C-Mount
Mounting Threads:
0.7965" dia., 36 TPI, 55° Whitworth

Products

 Title   Compare   Stock Number   Price  Buy
DIN Objective to C-mount Tube Assembly
DIN Objective to Eyepiece Tube Assembly

Accessories

Title CompareStock Number  Price Buy
4X DIN Plan Commercial Grade Objective #67-706 ₹11,520   Request Quote
  • 10 to 12 days
    ×
4X DIN Achromatic Commercial Grade Objective #43-902 ₹8,190   Request Quote
  • 10 to 12 days
    ×
10X DIN Plan Commercial Grade Objective #43-907 ₹14,310   Request Quote
  • 10 to 12 days
    ×
10X DIN Achromatic Commercial Grade Objective #43-903 ₹9,540   Request Quote
  • 10 to 12 days
    ×
40X DIN Achromatic Commercial Grade Objective #43-904 ₹12,420   Request Quote
  • 10 to 12 days
    ×
100X DIN Plan Commercial Grade Objective #43-909 ₹30,960   Request Quote
  • Contact Us
    ×
100X DIN Achromatic Commercial Grade Objective #43-905 ₹15,750   Request Quote
  • 10 to 12 days
    ×
Coarse/Fine Movement, ¼-20, Rack & Pinion #54-794 ₹38,509   Request Quote
  • 10 to 12 days
    ×
30mm, C-Mount Ring Mount, ¼-20 Tapped Hole #52-930 ₹7,298 Qty 5+ ₹6,462   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin