eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Silicon Aspheric Lenses

×
  • Diffraction-Limited Performance
  • Low Density and Dispersion
  • Ideal for Weight Sensitive IR Applications
  • Available with BBAR (1650-3000nm) or Mid-Wave Infrared (3000-5000nm) AR Coatings

TECHSPEC® Silicon Aspheric Lenses are high performance, lightweight solutions for BBAR and Mid-Wave Infrared (MWIR) applications and are ideal alternatives for costly ZnSe lenses and brittle Germanium lenses. These lenses are available with efficient broadband AR coatings for the BBAR (1650-3000nm) or MWIR (3000-5000nm) spectral regions. TECHSPEC Silicon Aspheric Lenses feature the mechanical and thermal properties required to withstand many of the effects of harsh environments including fluctuations in temperature and pressure. Because silicon is a low density material, these lenses are also ideal for weight-sensitive systems, such as those found in many defense applications.

Common Specifications

Diameter (mm):
25.00 +0.00/-0.10
Centering (arcmin):
≤10
Centering, ETD (μm):
<21.8
Clear Aperture CA (mm):
22.5
Bevel:
Protective bevel as needed
Edges:
Diamond Turned
Shape of Back Surface:
Concave
Substrate:
Silicon (Si)
Asphere Figure Error, RMS @ 632.8nm:
λ/6
Surface Accuracy, P-V (μm):
<0.3
Surface Quality:
60-40
Conjugate Distance:
Infinite

Products

Dia. (mm) EFL (mm) NA  Coating   Compare   Stock Number   Price  Buy
25.00 12.50 1.00 Uncoated
Other Coating Options
×
25.00 25.00 0.50 Uncoated
Other Coating Options
×
25.00 50.00 0.25 Uncoated
Other Coating Options
×
25.00 12.50 1.00 BBAR (3000-5000nm)
Other Coating Options
×
25.00 25.00 0.50 BBAR (3000-5000nm)
Other Coating Options
×
25.00 50.00 0.25 BBAR (3000-5000nm)
Other Coating Options
×
25.00 12.50 1.00 BBAR (1650-3000nm)
25.00 25.00 0.50 BBAR (1650-3000nm)
25.00 50.00 0.25 BBAR (1650-3000nm)

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin