eo_logo
 
Product added to cart

Semi-Rigid Light Guides

×
Select Specifications
Type:
₹20,700 - ₹39,150

Common Specifications

Packing Fraction (%):
82.00
Type of Illumination:
Fiber Optic Light Guide
Geometry:
Spot Light
Minimum Bend Radius (mm):
101.6
Length (inches):
23.00
Length Tolerance (inches):
±0.5
Acceptance Angle (°):
68.00
Numerical Aperture NA:
0.55
Fiber Diameter (μm):
50.00
Index of Refraction (nd) - Core:
1.581
Index of Refraction (nd) - Cladding:
1.487
Transmission Loss:
6% per foot at 600nm
Operating Temperature (°C):
-40 to +107

Products

 Type   Compare   Stock Number   Price  Buy
Dual Branch
Single Branch

Learn More

  • Stay-Put Stainless Steel Gooseneck
  • Single and Dual Branch Options

Two separate illuminator specific series are available—they are not interchangeable. Please note that longer lengths tend not to be self-supporting. We recommend comparison with the Hybrid series to meet your length needs. Light guide adapters needed to mate with fiber optic illuminators.

The correct adapter will depend on the tip diameter of the light guide. For most illuminator models, use #38-946 with single branch light guides and #38-947 with dual branch light guides.

Accessories

Title CompareStock Number  Price Buy
0.565" ID, Fiber Optic Adapter SX-10 #38-946 ₹4,140   Request Quote
  • 10 to 12 days
    ×
0.629" ID, Fiber Optic Adapter SX-11 #38-947 ₹4,140   Request Quote
  • 10 to 12 days
    ×

Technical Information

 
Type Fiber Bundle Dia. Ø Length Dimensions Semi-Rigid Light Guide Stock No.
A B
Single Branch 0.186" 18" 0.562" 0.500" #54-209
Single Branch 0.186" 23" 0.562" 0.500" #54-210
Dual Branch 0.281" 18" 0.625" 0.500" #54-211
Dual Branch 0.281" 23" 0.625" 0.500" #54-212
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin