eo_logo
 
Product added to cart

Schneider Compact VIS-NIR Lenses

Schneider Compact VIS-NIR Lenses

×
  • Up to 4/3", C-Mount Lens
  • Spectral Range of 400-1000nm with Color Corrected Options
  • 4.8mm to 50mm Focal Length

Schneider’s Standard VIS-NIR lenses can accommodate up to a 4/3" sensor (22mm image circle) but will need to be refocused when switching between VIS and NIR wavelengths.

Common Specifications

Iris Option:
Variable
Mount:
C-Mount

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Mount   Compare   Stock Number   Price  Buy
4.80 2/3" f/1.8 - f/8 37 - ∞ C-Mount
8.00 2/3" f/1.4 - f/8 72 - ∞ C-Mount
12.00 2/3" f/1.4 - f/11 12.3 - ∞ C-Mount
17.00 2/3" f/1.4 - f/11 160 - ∞ C-Mount
23.00 2/3" f/1.4 - f/11 211 - ∞ C-Mount
35.00
Similar Products
×
2/3" f/1.9 - f/16 358 - ∞ C-Mount
70.00 2/3" f/2.2 - f/11 734 - ∞ C-Mount
10.00 1" f/1.9 - f/16 92 - ∞ C-Mount
16.00 1" f/1.8 - f/22 155 - ∞ C-Mount
28.00 4/3" f/2 - f/11 64 - ∞ C-Mount
50.00 4/3" f/2.8 - f/16 135 - ∞ C-Mount

Product Details

Both series of lenses feature a robust mechanical design, lockable focus, lockable iris, and filter mount threads, making them ideal for typical industrial settings. The optical design is an excellent match for high pixel depth cameras. Their excellent optical performance over the entire working distance range corresponds perfectly to the capabilities of high resolution sensors.

Note: Lenses with M62 x 0.75 filter thread require #59-825 filter thread adapter.

Technical Information

Color Corrected VIS-NIR Lens Dimensions
Stock No. A B C D
#59-819 41.0mm 6.3mm 2.8mm 37.3mm
#64-764 40.9mm 3.75mm 2.5mm 31.5mm
#56-533 32.4mm 5.1mm 0.9mm 31.5mm
#56-534 42.7mm 5.8mm 1.2mm 31.5mm
#56-535 33.4mm 4.3mm 12.4mm 31.5mm
#56-536 36.9mm 3.8mm 8.2mm 31.5mm
#56-537 34.7mm 3.8mm 2.6mm 31.5mm
#59-820 74.0mm 3.8mm 4.3mm 42mm

Standard VIS-NIR Lens Dimensions
Stock No. A B C D
#59-821 46.1mm 4.1mm 0.3mm 37.3mm
#59-822 40.9mm 3.8mm 2.5mm 31.5mm
#59-823 34.7mm 3.8mm 2.6mm 31.5mm
#59-824 36.9mm 3.8mm 8.2mm 31.5mm

Accessories

Title CompareStock Number  Price Buy
Filter Thread Adapter for #59-821, #64-764 and #59-819 #59-825 ₹10,080   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin