eo_logo
 
Product added to cart

Rotation Mounts for Machine Vision Cameras

Adjustable

Adjustable "¼-20 Mount with 90° Tilt

Adjustable Adjustable
×
  • ¼”-20 Camera Mounts with 90° or 180° Tilt Available
  • 360° Rotation with 10° Index Marks
  • Compatible with Popular Cameras

Rotation Mounts for Machine Vision Cameras feature 360° of rotation and are available with either 90° or 180° of tilt. These mounts feature a lightweight low-profile design, clear index marks for quick repeatability. 1/4” – 20 mounting holes allow for compatibility with Allied Vision, Lucid Vision Labs™, Basler, FLIR , IDS, and other popular machine vision cameras. The 90° rotation mount features a strong collet-style tilt lock whereas the 180° rotation mount features a taper-style tilt lock. Rotation Mounts for Machine Vision Cameras are ideal for integrating stability and flexibility into imaging systems.

Products

 Title  Compare  Stock Number  Price Buy
Adjustable "¼-20 Mount with 90° Tilt
Adjustable "¼-20 Mount with 180° Tilt

Related Products

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin