eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Rotary Stages

×
  • Low Profile Design
  • Precision Micrometer Drive
  • Slide-Fit Guide System
  • 360° Coarse Rotation, ±5° Total Fine Rotation
  • Mechanically Compatible to Other TECHSPEC® Stages
  • Locking Screw on All Stages
  • Class 100 (ISO 5) Clean Room Compatible

TECHSPEC® Rotary Stages provide smooth, coarse rotary movement and feature a precision micrometer drive for fine adjustment. This allows for quick rotation over 360° travel and precise angular adjustment at any position. Stage position can be fixed using the locking mechanism. TECHSPEC Rotary Stages are available in four sizes: 30mm, 40mm, 70mm, and 125mm diameters. Each stage is available in English or Metric standards. Each stage is designed to integrate with TECHSPEC® components, further enhancing flexibility and allowing the user to create any number of axes in different configurations. A bottom adapter plate, sold separately,is required to mount 30mm and 40mm stages to a standard breadboard; 70mm and 125mm stages can be mounted directly to the board. 

Common Specifications

Type of Movement:
Rotary
Guide System:
Slide-Fit
Travel (°):
±5 (Fine), 360 (Coarse)
Construction:
Aluminium Stage
Type of Drive:
Metric Micrometer

Products

 Stage Size (mm)   Type   Type of Drive   Travel (°)   Load Capacity (kg)   Compare   Stock Number   Price  Buy
30 Dia. English Metric Micrometer ±5 (Fine), 360 (Coarse) 1
30 Dia. Metric Metric Micrometer ±5 (Fine), 360 (Coarse) 1
40 Dia. English Metric Micrometer ±5 (Fine), 360 (Coarse) 1.5
40 Dia. Metric Metric Micrometer ±5 (Fine), 360 (Coarse) 1.5
70 Dia. English Metric Micrometer ±5 (Fine), 360 (Coarse) 3
70 Dia. Metric Metric Micrometer ±5 (Fine), 360 (Coarse) 3
125 Dia. English Metric Micrometer ±5 (Fine), 360 (Coarse) 5
125 Dia. Metric Metric Micrometer ±5 (Fine), 360 (Coarse) 5

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin