eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Rod Lenses

×
  • Focuses Collimated Light into a Line
  • Available in Diameters as Small as 1mm

TECHSPEC® Rod Lenses are polished on the circumference and ground on both ends. Optical performance is similar to a cylinder lens. Collimated light passing through the diameter of the rod lens will be focused into a line. TECHSPEC ® Rod Lenses are offered in diameters ranging from 1mm to 10mm.

Common Specifications

Length Tolerance (mm):
+0/-0.1
Substrate:
Coating:
Uncoated
Wavelength Range (nm):
350 - 2200
Surface Quality:
40-20

Products

Dia. (mm)  Length (mm)   Substrate   Coating   Compare   Stock Number   Price  Buy
1.00 2.00 N-BK7 Uncoated
2.00 4.00 N-BK7 Uncoated
3.00 6.00 N-BK7 Uncoated
3.00 10.00 N-BK7 Uncoated
4.00 8.00 N-BK7 Uncoated
5.00 10.00 N-BK7 Uncoated
5.00 15.00 N-BK7 Uncoated
5.00 20.00 N-BK7 Uncoated
10.00 20.00 N-BK7 Uncoated

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin