eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Rhomboid Prisms

×
  • Lateral Displacement of Beam 
  • Displaces Optical Axis Without Inverting Image
  • Input and Output Beams Parallel to ±30 Arcseconds
  • Beam Displacing Dove Prisms Also Available

TECHSPEC® Rhomboid prisms are commonly used to displace a laser beam without changing its direction. In imaging applications, rhomboid prisms will displace the optical axis without inverting the image. The lateral displacement is equal to the length of the prism (specified by dimension D). TECHSPEC® Rhomboid Prisms feature high tolerance angles that keep the output beam parallel to the input beam to within 30 arcseconds. They are ideal for demanding displacement applications. 

Common Specifications

Dimensional Tolerance (mm):
±0.1
Angle Tolerance (arcsec):
±5
Beam Deviation (arcsec):
±30
Image Orientation:
Beam Deviation
Ray Deviation (°):
0.00
Substrate:
Surface Quality:
40-20
Irregularity (fringes) @ 632.8nm:
0.25

Products

 Length (mm)   Coating   Ray Deviation (°)   Compare  Stock Number  Price Buy
5.00 Uncoated 0.00
5.00 VIS 0° (425-675nm) 0.00
10.00 Uncoated 0.00
10.00 VIS 0° (425-675nm) 0.00
20.00 Uncoated 0.00
20.00 VIS 0° (425-675nm) 0.00
25.00 Uncoated 0.00
25.00 VIS 0° (425-675nm) 0.00
12.50 Uncoated 0.00
15.00 Uncoated 0.00
50.00 Uncoated 0.00
12.50 VIS 0° (425-675nm) 0.00
15.00 VIS 0° (425-675nm) 0.00
50.00 VIS 0° (425-675nm) 0.00

Technical Information

Rhomboid Prism Ray Path
Rhomboid Prism Ray Path
Rhomboid Prism Tunnel Diagram
Rhomboid Prism Tunnel Diagram
 
Stock No. A B C D
#47-625 5mm 5mm 3.5mm 7.1mm
#47-806
#47-213 10mm 10mm 7.1mm 14.1mm
#47-807
#49-418 12.5mm 12.5mm 8.8mm 17.5mm
#49-421
#49-419 15mm 15mm 10.5mm 21.2mm
#49-422
#47-214 20mm 20mm 14.2mm 28.3mm
#47-808
#47-626 25mm 25mm 17.7mm 35.4mm
#47-809
#49-420 50mm 50mm 35.4mm 70.7mm
#49-423

Resources

Filter

Anti-Reflection (AR) Coatings

Anti-reflection (AR) coatings are applied to optical components to increase throughput and reduce hazards caused by back-reflections.

View Now

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

Introduction to Optical Prisms

Learn about the different types of optical prisms, their applications, and how to select the right prism for your specific system.

View Now

Optical Prisms Review

I’d like to adhere two prisms together, how can I effectively achieve this? Is there a specific adhesive that you recommend?

Dove Prism

Equilateral (Dispersing) Prism

Littrow Dispersion Prism

Penta Prism

Prism

Trihedral Prism (Corner Cube Retroreflector)

Prism Tunnel Diagrams

Optical Prism Application Examples

There are many types of optical prisms. Find examples, information, and applications for different types of optical prisms at Edmund Optics.

View Now

I’m looking for a way to invert my field of view. I’d like to invert the vertical not the horizontal dimension. Do you have a stock solution or do I have to look into custom?

What is the main application difference between the many types of prisms that you sell?

How do I calculate my working distance after my image is reflected from a right angle prism?

Can wedge prisms be used for beam stearing?

Retroreflector

Right Angle Prism

Power

Total Internal Reflection (TIR)

Basic Principles of Raman Scattering and Spectroscopy

Raman spectroscopy is a technique used to identify the chemical composition of samples based on how light scatters off of them. Learn more & view related optics

View Now

Surface Accuracy

BBAR Coating

Parity

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Anti-Reflection (AR) Coating

Bevel

Seamed Edge

Introduction to Basic Ray Optics

An understanding of refraction and basic ray optics is a critical foundation for understanding more complicated optical concepts and technologies.

View Now

Surface Flatness

How do I clean my optics?

Refraction

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin